Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   SurgeArrest Essential
Schneider Electric P6TM Image

P6TM

Schneider Electric P6TM Image
P6TM

APC Essential SurgeArrest 6 Outlets with Phone Protection 120V Metal

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    Physical
    cable length
    1.22 m
    colour
    Grey
    depth
    3.8 cm
    height
    31.1 cm
    net weight
    0.7 kg
    width
    6.3 cm
    Input
    input power
    1875 W
    network frequency
    50/60 Hz +/- 3 Hz auto-sensing
    plug standard
    NEMA 5-15P
    maximum input current
    15 A
    switching current capacity
    15 A
    input voltage
    120 V
    Output
    number of power socket outlets
    6
    Outlet standard
    NEMA 5-15R
    Conformance
    UL 1449 TVSS rating
    330
    equipment protection policy
    Lifetime : $25000
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 %
    operating altitude
    0...50000 ft
    ambient air temperature for storage
    -15…45 °C
    storage altitude
    0.00…15240.00 m
    Surge Protection and Filtering
    Surge energy rate
    540 J
    Data line protection
    RJ11 modem/fax protection
    Packing Units
    Package 1 Weight
    0.8 kg
    Package 1 Height
    33.5 cm
    Package 1 width
    10 cm
    Package 1 Length
    116.8 cm
    SCC14
    10731304248269
    Number of Units in Package 2
    12
    Package 2 Weight
    10.98 kg
    Package 2 Height
    323.85 mm
    Package 2 width
    228.60 mm
    Package 2 Length
    393.70 mm
    Number of Units in Package 3
    288
    Offer Sustainability
    EU RoHS Directive
    Contractual warranty
    Warranty
    Lifetime
  • View more View less

    Documents

    Language
    • English5
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL cUL Relocatable Power Taps (Version V0)
    Description
    UL 1363; CSA-C22.2 No. 308,
    prp.document.label.format pdf
    Size 213.2 KB
    Date 9/17/18
    Description
    UL 1363; CSA-C22.2 No. 308,
    prp.document.label.format pdf
    Size 127.2 KB
    Date 9/17/17
    Description
    UL1363
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Personal Surge Protectors (Version V1)
    Description
    End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
    prp.document.label.format pdf
    Size 776.8 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    P6TM : APC Essential SurgeArrest 6 Outlets with Phone Protection 120V Metal
    Description
    APC Essential SurgeArrest 6 Outlets with Phone Protection 120V Metal
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    APC Essential SurgeArrest 6 Outlets with Phone Protection 120V Metal
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Personal Surge Protectors (Version V1)
    Files in document
    pdf
    602.2 KB
    pdf
    147.9 KB
    Description
    Product Environmental Profile (ePEP) for the Personal Surge Product Range
    prp.document.label.format zip
    Size 750.1 KB
    Date 1/28/19
    Files in document
    pdf
    602.2 KB
    pdf
    147.9 KB
    Description
    Product Environmental Profile (ePEP) for the Personal Surge Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.