Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all PremSet
Schneider Electric P7MM12S00000000000 Image

P7MM12S00000000000

Schneider Electric P7MM12S00000000000 Image
P7MM12S00000000000

Premset M12S Solid-insulated earth-screened metering unit 1250A

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    Premset
    technology type
    Vaccum SSIS switchgear
    device short name
    M12S
    product or component type
    Meter
    internal arc protection
    25 kA 1 s
    network type
    AC
    electrical connection
    Busbar connection
    Complementary
    Rated frequency (fr)
    50/60 Hz
    Rated voltage (Ur)
    17.5 kV
    Rated normal current (Ir)
    1250 A
    bus rated current
    1250 A
    Environment
    product weight
    250 kg
    height
    1350 mm (no LV cabinet and 500 mm cable height)
    1550 mm (no LV cabinet and 700 mm cable height)
    1995 mm (LV cabinet type C)
    2250 mm (LV cabinet type C max)
    width
    375 mm
    depth
    Front: 1135 mm
    Rear: 1208 mm
    standards
    IEC 62271-1
    ambient air temperature for operation
    -25…40 °C
    ambient air temperature for storage
    -40…70 °C
    IP degree of protection
    IP3x
    vibration resistance
    0.33 gn horizontal class 2
    0.33 gn vertical class 2
    operating altitude
    <= 3000 m
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /