Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SurgeArrest Essential
Schneider Electric P7T-LM Image

P7T-LM

Schneider Electric P7T-LM Image
P7T-LM

APC Essential SurgeArrest, 7 outlet, phone/DSL line protection, 120V, Latin America

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Essential SurgeArrest, 7 outlet, phone/DSL line protection, 120V, Latin America
    Includes
    1.8 Meter Tel cable (2) , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Guatemala , Honduras , Mexico , Nicaragua , Panama , Puerto Rico , Venezuela
    Output
    Number of Outlets
    7
    Receptacle Style
    NEMA 5-15R
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Maximum Line Current per phase
    15.0 A
    Cord Length
    1.83 meters
    Surge Protection and Filtering
    Surge energy rating
    840 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    20.0 dB
    Peak Current Normal Mode
    10 kA
    Peak Current Common Mode
    30.0 kA
    Data Line Protection
    RJ-11 Modem/Fax/DSL protection (two wire single line)
    Let Through Voltage Rating
    330
    Physical
    Net Weight
    0.64 kg
    Maximum Height
    318.0 mm
    Maximum Width
    76.0 mm
    Maximum Depth
    36.0 mm
    Shipping Weight
    0.77 kg
    Shipping Height
    353.0 mm
    Shipping Width
    133.0 mm
    Shipping Depth
    39.0 mm
    Master Carton Units
    12.0
    Master Carton Dimensions (Length x Width x Height)
    16.25 x 15 x 7 inches
    Master Carton Weight
    21.4 lbs
    SCC Codes
    1073130425536 6
    Color
    Charcoal
    Units per Pallet
    768.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    CSA , NOM , UL 1363 , UL 1449
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $25000
    UL 1449 TVSS Rating
    330
  • View more View less

    Documents

    Language
    • All Languages8
    • English6
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    SURGEARREST ESSENTIAL P6B/P6H/P74/P7T/P7V (Version 3)
    Description
    User Manual for Surgearrest Essential P6B/P6H/P74/P7T/P7V 120V
    Size pdf
    Size 319.2 KB
    Date 6/20/14
    Description
    User Manual for Surgearrest Essential P6B/P6H/P74/P7T/P7V 120V
    Size pdf
    Size 210.9 KB
    Date 6/20/14
    Size pdf
    Size 319.2 KB
    Date 6/20/14
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 51.4 KB
    Date 1/5/15
    Description
    E113924
    CSA Certificate for CORD SETS - Multiple Receptacle Extension Boxes (Version 2)
    Description
    CSA C22.2 #8, #21, #42, #182.4, #226
    Size pdf
    Size 40.1 KB
    Date 7/11/14
    Description
    CSA C22.2 #8, #21, #42, #182.4, #226
    Size pdf
    Size 40.7 KB
    Date 7/11/14
    Description
    UL498, UL817, UL1363, UL1449
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Personal Surge Protectors (Version 1)
    Description
    End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
    Size pdf
    Size 776.8 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Personal Surge Protectors (Version 1)
    Files in document
    pdf
    602.2 KB
    pdf
    147.9 KB
    Description
    Product Environmental Profile (ePEP) for the Personal Surge Product Range
    Size zip
    Size 750.1 KB
    Date 1/28/19
    Files in document
    pdf
    602.2 KB
    pdf
    147.9 KB
    Description
    Product Environmental Profile (ePEP) for the Personal Surge Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /