Welcome to the Schneider Electric corporate Website

Select your location

View all   AV Surge Protectors
Schneider Electric P7V-LM Image

P7V-LM

Schneider Electric P7V-LM Image
P7V-LM

APC Audio/Video Surge Protector, 7 outlet, with coax protection, 120V, Latin America

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC Audio/Video Surge Protector, 7 outlet, with coax protection, 120V, Latin America
    Includes
    6ft Gold Plated Coaxial Cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guadeloupe , Guatemala , Guyana , Haiti , Honduras , Jamaica , Martinique , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , Turks And Caicos Islands , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Number of Outlets
    7
    Receptacle Style
    NEMA 5-15R
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Maximum Line Current per phase
    15.0 A
    Cord Length
    1.83 meters
    Surge Protection and Filtering
    Surge energy rating
    480 Joules
    eP Joule Rating
    1080 Joules
    Peak Current Normal Mode
    10 kA
    Peak Current Common Mode
    10.0 kA
    Data Line Protection
    Cable modem / Video protection
    Let Through Voltage Rating
    330
    Physical
    Net Weight
    0.5 kg
    Maximum Height
    318.0 mm
    Maximum Width
    76.0 mm
    Maximum Depth
    36.0 mm
    Shipping Weight
    0.77 kg
    Shipping Height
    353.0 mm
    Shipping Width
    133.0 mm
    Shipping Depth
    39.0 mm
    Master Carton Units
    12.0
    Master Carton Dimensions (Length x Width x Height)
    16.25 x 15 x 7 inches
    Master Carton Weight
    9.73 kg
    SCC Codes
    1073130425537 3
    Color
    Silver Satin
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    CSA , UL 1363 , UL 1449
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $50000
    UL 1449 TVSS Rating
    330
  • View more View less

    Documents

    Language
    • All Languages3
    • English1
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    SURGEARREST ESSENTIAL P6B/P6H/P74/P7T/P7V (Version V3)
    Description
    User Manual for Surgearrest Essential P6B/P6H/P74/P7T/P7V 120V
    prp.document.label.format pdf
    Size 319.2 KB
    Date 6/20/14
    Description
    User Manual for Surgearrest Essential P6B/P6H/P74/P7T/P7V 120V
    prp.document.label.format pdf
    Size 210.9 KB
    Date 6/20/14
    prp.document.label.format pdf
    Size 319.2 KB
    Date 6/20/14
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /