Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all AV Surge Protectors
Schneider Electric P7VR Image

P7VR

Schneider Electric P7VR Image
P7VR

APC BASIC SURGE 7 OUTLET W/COAX 120V RETAIL

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC BASIC SURGE 7 OUTLET W/COAX 120V RETAIL
    Includes
    12 inch Coaxial patch cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , Mexico , United States
    Output
    Number of Outlets
    7
    Receptacle Style
    NEMA 5-15R
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz +/- 5 Hz (auto sensing)
    Input Connections
    NEMA 5-15P
    Maximum Line Current per phase
    15.0 A
    Surge Protection and Filtering
    Surge energy rating
    420 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    55.0 dB
    Peak Current Normal Mode
    11 kA
    Peak Current Common Mode
    20.0 kA
    Data Line Protection
    Co-axial Video / Cable protection
    Physical
    Net Weight
    0.5 kg
    Maximum Height
    331.0 mm
    Maximum Width
    64.0 mm
    Maximum Depth
    32.0 mm
    Shipping Weight
    0.76 kg
    Shipping Height
    445.0 mm
    Shipping Width
    191.0 mm
    Shipping Depth
    45.0 mm
    Master Carton Units
    12.0
    Master Carton Weight
    20.0 lbs
    SCC Codes
    10731304187285
    Color
    Black
    Units per Pallet
    1092.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    CSA , FCC Part 68 , UL 1363 , UL 1449
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $25000
    UL 1449 TVSS Rating
    330
  • View more View less

    Documents

    Language
    • English3
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 51.4 KB
    Date 1/5/15
    Description
    E113924
    Size pdf
    Size 40.7 KB
    Date 7/11/14
    Description
    UL498, UL817, UL1363, UL1449
    CSA Certificate for CORD SETS - Multiple Receptacle Extension Boxes (Version 2)
    Description
    CSA C22.2 #8, #21, #42, #182.4, #226
    Size pdf
    Size 40.1 KB
    Date 7/11/14
    Description
    CSA C22.2 #8, #21, #42, #182.4, #226
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /