Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   MiCOM P821
Schneider Electric P821------2--- Image

P821------2---

Schneider Electric P821------2--- Image
P821------2---

MiCOM P821 - Breaker failure protection relay - 20 TE - Standard display

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    MiCOM P821
    device short name
    P821
    relay application
    Breaker failure
    protection type
    3-pole breaker
    Breaker failure ANSI code: 50BF
    Overvoltage ANSI code: 59
    Underfrequency ANSI code: 81L
    Earth fault ANSI code: 50G/51G
    Directional earth fault ANSI code: 67N
    Undervoltage ANSI code: 27
    Negative sequence/unbalance ANSI code: 46
    Overfluxing (V/Hz) ANSI code: 24
    Directional phase overcurrent ANSI code: 67
    Overcurrent ANSI code: 50/51
    Restricted earth fault ANSI code: 64REF
    Thermal overload protection ANSI code: 49RMS
    Two-winding transformer differential ANSI code: 87T
    Overfrequency ANSI code: 81O
    number of inputs
    4 current input CT...X/5 A and X/1 A
    5 discrete
    4 analog
    1.4 voltage
    number of outputs
    9 discrete
    4 analog
    communication port protocol
    IEC 60870-5-103
    Modbus RTU
    DNP3
    Complementary
    [Us] rated supply voltage
    24...250 V DC 19.2…300 V
    48...250 V DC 38.4…300 V
    48...240 V AC 38.4…264 V
    network and machine diagnosis type
    Fault recording
    Event recording
    Disturbance recording15 s
    switchgear diagnosis type
    CT supervision ANSI code: CTS
    VT supervision ANSI code: VTS
    display type
    Backlit LCD: 2 lines of 16 characters
    discrete input voltage
    24...250 V DC 19.2 V standard variant
    48...250 V AC 19.2 V standard variant
    48...250 V DC 105 V further option
    48...250 V DC 77 V further option
    48...250 V DC 154 V further option
    48...240 V AC 105 V further option
    48...240 V AC 77 V further option
    48...240 V AC 154 V further option
    communication port support
    RS232
    RS485
    Environment
    height
    177 mm total:
    157.5 mm embedded:
    width
    103 mm
    depth
    270 mm total:
    240 mm embedded:
    device mounting
    Flush
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.