Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   PowerLogic ION8800
Schneider Electric P880CM1C Image
Discontinued

P880CM1C

Schneider Electric P880CM1C Image
Discontinued
P880CM1C

ION8800 optional com module, 1 RS232/RS485, 1 RS485, 1 RJ11 modem - C

Show more characteristics
P880CM1C has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PowerLogic
    device short name
    P880C
    product or component type
    Communication module
    range compatibility
    PowerLogic ION8800 ION8800A energy and power quality meter
    PowerLogic ION8800 ION8800B energy and power quality meter
    PowerLogic ION8800 ION8800C energy and power quality meter
    communication port support
    RS485/RS232
    RS485
    RJ11: modem
    Complementary
    width
    200 mm
    depth
    159 mm
    height
    23 mm
    Environment
    tropicalisation
    2
    Packing Units
    Package 1 Weight
    1.000 kg
    Package 1 Height
    2.000 cm
    Package 1 width
    28.000 cm
    Package 1 Length
    37.000 cm
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 586.5 KB
    Date 6/23/08
    Description
    None
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 767.9 KB
    Date 4/7/12
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 601.4 KB
    Date 11/30/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.