Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SurgeArrest Home/Office
Schneider Electric P8GT Image

P8GT

Schneider Electric P8GT Image
P8GT

APC Power-Saving Home/Office SurgeArrest, 8 Outlets with Phone Protection, 120V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Power-Saving Home/Office SurgeArrest, 8 Outlets with Phone Protection, 120V
    Includes
    Telephone Cable , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Aruba , Bahamas , Barbados , Belize , Bermuda , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , El Salvador , Guatemala , Haiti , Honduras , Jamaica , Mexico , Nicaragua , Panama , Puerto Rico , Trinidad And Tobago , Turks And Caicos Islands , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Number of Outlets
    8
    Receptacle Style
    NEMA 5-15R
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Maximum Input Current
    15 A
    Surge Protection and Filtering
    Surge energy rating
    2160 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    58.0 dB
    Peak Current Common Mode
    144.0 kA
    NM Surge Response Time (ns)
    1.0 NS
    Data Line Protection
    RJ-11 Modem/Fax protection (two wire single line)
    Let Through Voltage Rating
    400
    Physical
    Net Weight
    0.56 kg
    Maximum Height
    267.0 mm
    Maximum Width
    122.0 mm
    Maximum Depth
    38.0 mm
    Shipping Weight
    0.96 kg
    Shipping Height
    362.0 mm
    Shipping Width
    248.0 mm
    Shipping Depth
    44.0 mm
    Master Carton Units
    6.0
    Master Carton Dimensions (Length x Width x Height)
    14.6 x 12.87 x 16.3 inches
    Master Carton Weight
    7.18 kg
    SCC Codes
    1073130426922 6
    Color
    White
    Units per Pallet
    216.0
    Environmental
    Operating Environment
    0 - 45 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -5 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    ETL , UL 1449
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $150000
    UL 1449 TVSS Rating
    <400
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Power-Saving Surge Protectors Spec Sheet (Version 2)
    Description
    Lists and describes APCs power-saving surge protectors features, benefits and technical specifications.
    Size pdf
    Size 148.1 KB
    Date 11/16/12
    Description
    Lists and describes APCs power-saving surge protectors features, benefits and technical specifications.
    User guide
    Format
    Size
    Date
    Add to My Documents
    SurgeArrest Power-Saving Surge Protector P7GB/P8GT (Version 2)
    Description
    Installation and operation manuals for SurgeArrest Power-Saving Surge Protector P7GB/P8GT series
    Size pdf
    Size 48.6 KB
    Date 3/7/11
    Description
    Installation and operation manuals for SurgeArrest Power-Saving Surge Protector P7GB/P8GT series
    Size pdf
    Size 226.1 KB
    Date 3/7/11
    Certificate
    Format
    Size
    Date
    Add to My Documents
    ETL certificate for P7GB & P8GT (Version 0)
    Description
    Relocatable Power Taps [UL 1363:2018 Ed.5]; Cord Sets And Power-Supply Cords [CSA C22.2#21:2014 Ed.9+A1]; Standard For Surge Protective Devices [UL 1449:2014 Ed.4+R:21Jul2017]; Electromagnetic Interference (Emi) Filters [CSA C22.2#8:2013 Ed.5]
    Size pdf
    Size 126.9 KB
    Date 10/3/14
    Description
    Relocatable Power Taps [UL 1363:2018 Ed.5]; Cord Sets And Power-Supply Cords [CSA C22.2#21:2014 Ed.9+A1]; Standard For Surge Protective Devices [UL 1449:2014 Ed.4+R:21Jul2017]; Electromagnetic Interference (Emi) Filters [CSA C22.2#8:2013 Ed.5]
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Power Saving Personal Surge Protectors (Version 0)
    Description
    End of Life Instruction (EoLI) for the Power Saving Personal Surge Protector Product Range
    Size pdf
    Size 317.1 KB
    Date 8/6/12
    Description
    End of Life Instruction (EoLI) for the Power Saving Personal Surge Protector Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Power Saving Personal Surge Protectors (Version 0)
    Description
    Product Environmental Profile (ePEP) for the Power Saving Personal Surge Product Range
    Size pdf
    Size 382.2 KB
    Date 8/1/12
    Description
    Product Environmental Profile (ePEP) for the Power Saving Personal Surge Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /