Welcome to the Schneider Electric corporate Website

Select your location

View all   SurgeArrest Performance
Schneider Electric P8 Image

P8

Schneider Electric P8 Image
P8

APC Performance SurgeArrest 8 Outlet 120V

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Performance SurgeArrest 8 Outlet 120V
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Number of Outlets
    8
    Receptacle Style
    NEMA 5-15R
    Input
    Nominal Input Voltage
    120V
    Input Frequency
    50/60 Hz
    Input Connections
    NEMA 5-15P
    Cord Length
    1.83 meters
    Surge Protection and Filtering
    Surge energy rating
    3420 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    58.0 dB
    Peak Current Normal Mode
    148 kA
    Peak Current Common Mode
    56.0 kA
    NM Surge Response Time (ns)
    1.0 NS
    Physical
    Net Weight
    0.62 kg
    Maximum Height
    298.0 mm
    Maximum Width
    76.0 mm
    Maximum Depth
    28.0 mm
    Shipping Weight
    0.73 kg
    Shipping Height
    350.0 mm
    Shipping Width
    160.0 mm
    Shipping Depth
    38.0 mm
    Master Carton Units
    6.0
    Master Carton Dimensions (Length x Width x Height)
    14.69 x 10.24 x 7.48 inches
    Master Carton Weight
    4.96 kg
    SCC Codes
    1073130433659 1
    Color
    Black
    Units per Pallet
    300.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 (non-condensing) %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    UL 1363 , UL 1449 , cULus
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $300000
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages4
    • English2
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    SurgeArrest Performance P8/P10U2/P12U2 (Version 0)
    Description
    User manual for 8-, 10-, and 12- outlet SurgeArrest Performance P8, P10U2, and P12U2
    prp.document.label.format pdf
    Size 294.5 KB
    Date 8/22/17
    Description
    User manual for 8-, 10-, and 12- outlet SurgeArrest Performance P8, P10U2, and P12U2
    prp.document.label.format pdf
    Size 294.5 KB
    Date 8/22/17
    prp.document.label.format pdf
    Size 294.5 KB
    Date 8/22/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 127.2 KB
    Date 9/17/17
    Description
    UL1363
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /