Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all AccuSine PCSn
Schneider Electric PCSN030Y4CH00 Image

PCSN030Y4CH00

Schneider Electric PCSN030Y4CH00 Image
PCSN030Y4CH00

PCSN active harmonic filter 30 amp 380-415 VAC - wall-mounted - IP00 enclosure

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    AccuSine
    product name
    AccuSine PCSn
    product or component type
    Active harmonic filter
    Complementary
    Network type
    3P
    3P + N
    Network configuration
    3 or 4 wires
    network rated voltage
    208…415 V AC
    network frequency
    50/60 Hz
    maximum permissible voltage
    1.1 x Un
    maximum THDI
    5 %
    RMS output current rating
    30 A
    reactive power rating
    21.6 kvar 415 V AC 50/60 Hz
    Operating modes
    Phase harmonic correction
    Neutral harmonic correction
    Mains current balancing
    Power factor correction
    Installation location
    Indoor
    mounting mode
    Chassis
    protection type
    Without protection
    Heat dissipation
    Rear plenum with forced ventilation for high heat flow
    electromagnetic compatibility
    Electromagnetic emission, class A conforming to EN 61000-6-4
    Electromagnetic immunity conforming to EN 61000-6-2
    accessibility for operation
    Front
    location of connection
    Bottom
    Environment
    Enclosure degree of protection
    IP00
    environmental characteristic
    Operating: 3C2 conforming to IEC 60721-3-3
    Operating: 3S2 conforming to IEC 60721-3-3
    Storage: 3C3 conforming to IEC 60721-3-3
    Storage: 3S3 conforming to IEC 60721-3-3
    operating altitude
    <= 1000 m 1 % per 100 m
    0...4800 m
    ambient air temperature for operation
    0…40 °C
    0…50 °C maximum with current derating of 2 % per °C above 40 °C
    relative humidity
    0…95 % non-condensing
    PCBA protection
    Conformal coated
    standards
    IEC 62477-1
    IEC 61439-1
    EN 61000-6-2
    EN 61000-6-4
    ISO 9001
    IEEE 519-2014
    product certifications
    RCM
    EAC
    CE
    RoHS
    ABS
    IBC 2015 (Seismic)
    ICC-ES AC156
    ambient air temperature for storage
    -20…60 °C
    net weight
    61 kg
    height
    960 mm
    width
    440 mm
    colour
    Light grey (RAL 7035)
    depth
    265 mm
    Offer Sustainability
    EU RoHS Directive
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages11
    • English3
    • Chinese2
    • French2
    • Portuguese2
    • Spanish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 5.6 MB
    Date 8/3/18
    Size pdf
    Size 2.9 MB
    Date 3/27/18
    Size pdf
    Size 13 MB
    Date 8/3/18
    Size pdf
    Size 13 MB
    Date 3/27/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    AccuSine PCSn Active Harmonic Filter Installation Manual (Version 1.0)
    Description
    AccuSine PCSn Active Harmonic Filter Installation Manual
    Size pdf
    Size 3.2 MB
    Date 11/10/19
    Description
    AccuSine PCSn Active Harmonic Filter Installation Manual
    Size pdf
    Size 3.1 MB
    Date 8/3/18
    Size pdf
    Size 4.7 MB
    Date 8/3/18
    AccuSine PCSn Filtro activo de armónicos (Version 1.0)
    Description
    AccuSine PCSn Filtro activo de armónicos
    Size pdf
    Size 4.7 MB
    Date 8/3/18
    Description
    AccuSine PCSn Filtro activo de armónicos
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PCSN030Y4CH00_ROHS_DECLARATION
    Description
    PCSN030Y4CH00_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    PCSN030Y4CH00_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /