Welcome to the Schneider Electric corporate Website

Select your location

View all   AccuSine PCSn
Schneider Electric PCSN030Y4W20 Image

PCSN030Y4W20

Schneider Electric PCSN030Y4W20 Image
PCSN030Y4W20

PCSN active harmonic filter 30 amp 208-415 VAC - wall-mounted, IP20 enclosure

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    AccuSine
    product name
    AccuSine PCSn
    product or component type
    Active harmonic filter
    Complementary
    Network type
    3P + N
    3P
    Network configuration
    3 or 4 wires
    network rated voltage
    208…415 V AC
    network frequency
    50/60 Hz
    maximum permissible voltage
    1.1 x Un
    RMS output current rating
    30 A
    reactive power rating
    21.6 kvar 415 V AC 50/60 Hz
    Operating modes
    Phase harmonic correction
    Neutral harmonic correction
    Mains current balancing
    Power factor correction
    Installation location
    Indoor
    mounting mode
    Wall-mounted
    protection type
    Without protection
    Heat dissipation
    Rear plenum with forced ventilation for high heat flow
    electromagnetic compatibility
    Electromagnetic emission, class A conforming to EN 61000-6-4
    Electromagnetic immunity conforming to EN 61000-6-2
    accessibility for operation
    Front
    location of connection
    Bottom
    Environment
    Enclosure degree of protection
    IP20
    environmental characteristic
    Operating: 3C2 conforming to IEC 60721-3-3
    Operating: 3S2 conforming to IEC 60721-3-3
    Storage: 3C3 conforming to IEC 60721-3-3
    Storage: 3S3 conforming to IEC 60721-3-3
    operating altitude
    <= 1000 m 1 % per 100 m
    0...4800 m
    ambient air temperature for operation
    0…40 °C
    0…50 °C maximum with current derating of 2 % per °C above 40 °C
    relative humidity
    0…95 % non-condensing
    PCBA protection
    Conformal coated
    standards
    IEC 62477-1
    IEC 61439-1
    EN 61000-6-2
    EN 61000-6-4
    ISO 9001
    IEEE 519-2014
    product certifications
    RCM
    EAC
    CE
    RoHS
    ABS
    IBC 2015 (Seismic)
    ICC-ES AC156
    ambient air temperature for storage
    -20…60 °C
    net weight
    61 kg
    height
    960 mm
    width
    440 mm
    colour
    Light grey (RAL 7035)
    depth
    265 mm
    Offer Sustainability
    EU RoHS Directive
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages10
    • English2
    • Chinese2
    • French2
    • Portuguese2
    • Spanish2
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.9 MB
    Date 3/27/18
    prp.document.label.format pdf
    Size 13 MB
    Date 8/3/18
    prp.document.label.format pdf
    Size 13 MB
    Date 3/27/18
    prp.document.label.format pdf
    Size 13 MB
    Date 8/3/18
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    AccuSine PCSn Active Harmonic Filter Installation Manual (Version 03)
    Description
    AccuSine PCSn Active Harmonic Filter Installation Manual
    prp.document.label.format pdf
    Size 4.1 MB
    Date 12/13/19
    Description
    AccuSine PCSn Active Harmonic Filter Installation Manual
    prp.document.label.format pdf
    Size 3.1 MB
    Date 8/3/18
    prp.document.label.format pdf
    Size 4.7 MB
    Date 8/3/18
    prp.document.label.format pdf
    Size 4.7 MB
    Date 8/3/18
    prp.document.label.format pdf
    Size 4.7 MB
    Date 8/3/18
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PCSN030Y4W20 : PCSN030Y4W20_ROHS_DECLARATION
    Description
    PCSN030Y4W20_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/1/20
    Description
    PCSN030Y4W20_ROHS_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • English1
    Firmware
    Format
    Size
    Date
    Add to My Documents
    AccuSine PCSn Active Harmonic Filter Firmware Upgrade (Version v002.001.006)
    Description
    The purpose of this document is to provide users, installers, and maintenance personnel with the firmware upgrade procedure needed to maintain the AccuSine PCSn.Please download the .zip file and then unzip on your computer. Read the instructions carefully and become familiar with the device before executing this procedure.
    prp.document.label.format zip
    Size 21.1 MB
    Date 4/10/20
    Description
    The purpose of this document is to provide users, installers, and maintenance personnel with the firmware upgrade procedure needed to maintain the AccuSine PCSn.Please download the .zip file and then unzip on your computer. Read the instructions carefully and become familiar with the device before executing this procedure.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.