Welcome to the Schneider Electric corporate Website

Select your location

View all   Modular Power Distribution
Schneider Electric PDPM175G6H Image

PDPM175G6H

Schneider Electric PDPM175G6H Image
PDPM175G6H

APC 175kVA Modular Power Distribution Unit, Isolation Transformer, 480:415V, 72 Poles, 2 Subfeed

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Description
    A fully scalable power distribution system that cost-effectively provides high levels of availability and enables the quick addition of circuits and cord-sets.
    Model Name
    APC 175kVA Modular Power Distribution Unit, Isolation Transformer, 480:415V, 72 Poles, 2 Subfeed
    Includes
    Installation guide , Network Management Card
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Overload Protection
    Yes
    Input
    Nominal Input Voltage
    480 3PH
    Input Frequency
    60 Hz
    Maximum Line Current per phase
    214 A
    Load Capacity
    175000 VA
    Physical
    Net Weight
    941.0 kg
    Maximum Height
    2007.0 mm
    Maximum Width
    600.0 mm
    Maximum Depth
    1069.0 mm
    Shipping Weight
    987.0 kg
    Shipping Height
    2153.0 mm
    Shipping Width
    1016.0 mm
    Shipping Depth
    1219.0 mm
    Color
    Black
    Environmental
    Operating Environment
    -5 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-2952.6 meters
    Storage Temperature
    -25 - 65 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    CSA , OSHPD , UL 60950 , cUL Listed
    Standard warranty
    1 year repair or replace
    Sustainable Offer Status
    Battery Directive
    Compliant
  • View more View less

    Documents

    Language
    • English16
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    APC Modular Power Distribution, Modular Power Accessories, and Rack PDUs: 208 and 415V Compatibility Chart (Version 6)
    Files in document
    pdf
    47.9 KB
    pdf
    47.9 KB
    Description
    Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
    prp.document.label.format zip
    Size 95.8 KB
    Date 3/18/16
    Files in document
    pdf
    47.9 KB
    pdf
    47.9 KB
    Description
    Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
    Modular Power Distribution Brochure, 208V through 480V Input (Version 5)
    Files in document
    Description
    Scalable and efficient 3-phase power distribution for IT equipment in any size data center or high density zone
    prp.document.label.format zip
    Size 3.2 MB
    Date 7/8/15
    Files in document
    Description
    Scalable and efficient 3-phase power distribution for IT equipment in any size data center or high density zone
    User guide
    Format
    Size
    Date
    Add to My Documents
    Power Distribution Unit 150/175 kVA Operation (Version 2.0)
    Description
    Operation manual containing information on how to use, maintain, and troubleshoot the product.
    prp.document.label.format pdf
    Size 2.2 MB
    Date 11/19/19
    Description
    Operation manual containing information on how to use, maintain, and troubleshoot the product.
    Release Notes: Network Management Card 2 for PDU (Version 1)
    Description
    New features, bug fixes
    prp.document.label.format pdf
    Size 99.4 KB
    Date 10/7/19
    Description
    New features, bug fixes
    Unpacking Sheet 150/175 KVA Modular PDU (Version 1)
    Description
    Unpacking Sheet
    prp.document.label.format pdf
    Size 201.7 KB
    Date 3/30/16
    Description
    Unpacking Sheet
    Installation 150/175 KVA Modular PDU Installation (Version 2)
    Description
    Installation instructions for 3 Phase Modular PDU and Modules
    prp.document.label.format pdf
    Size 1.5 MB
    Date 3/10/16
    Description
    Installation instructions for 3 Phase Modular PDU and Modules
    Release Notes 150/175 kVA Modular PDU (Version 1)
    Description
    Firmware Release Notes
    prp.document.label.format pdf
    Size 28.6 KB
    Date 6/5/13
    Description
    Firmware Release Notes
    User Guide 150/175 KVA Modular PDU (Version 0)
    Description
    Online Firmware/Command Line Interface User Guide
    prp.document.label.format pdf
    Size 694.2 KB
    Date 8/31/12
    Description
    Online Firmware/Command Line Interface User Guide
    Modbus Register Map for Modular Power Distribution Products (Version 1)
    Files in document
    pdf
    490.3 KB
    zip
    111.8 KB
    Description
    Modbus Map
    prp.document.label.format zip
    Size 602.1 KB
    Date 4/20/12
    Files in document
    pdf
    490.3 KB
    zip
    111.8 KB
    Description
    Modbus Map
    CAD
    Format
    Size
    Date
    Add to My Documents
    PDPM175G6H - APC 175VA Modular PDU, XFMR 480V-415V, 72 Pole, 2 Subfeeds (Version 2)
    Files in document
    Description
    Power Distribution, Modular Power Distribution
    prp.document.label.format zip
    Size 10.6 MB
    Date 9/14/15
    Files in document
    Description
    Power Distribution, Modular Power Distribution
    BIM Model for PDPM150 & PDPM175 - PDU-Modular-Schneider_Electric-Power_Distribution-(150-175)kW-(480-600)V (Version 0)
    Files in document
    pdf
    20.1 KB
    zip
    393.7 KB
    Description
    BIM Models, Power Distribution Units, Modular
    prp.document.label.format zip
    Size 413.8 KB
    Date 11/28/12
    Files in document
    pdf
    20.1 KB
    zip
    393.7 KB
    Description
    BIM Models, Power Distribution Units, Modular
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Technical Specifications 144/175 kVA Modular Power Distribution Unit (Version 0)
    Description
    Contains Technical Data, Facility Planning, Drawings, Options, Warranty
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/20/13
    Description
    Contains Technical Data, Facility Planning, Drawings, Options, Warranty
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Office of Statewide Health Planning and Development (OSHPD) Preapproval: Symmetra PX 20, InfraStruxure PDU, Modular PDU, MBP (Version 0)
    Description
    Office of Statewide Health Planning and Development (OSHPD) Preapproval: Symmetra PX 20, InfraStruxure PDU, Modular PDU, MBP
    prp.document.label.format pdf
    Size 2.9 MB
    Date 10/11/17
    Description
    Office of Statewide Health Planning and Development (OSHPD) Preapproval: Symmetra PX 20, InfraStruxure PDU, Modular PDU, MBP
    FCC Certificate for Modular Power Distribution Units (PDPM150G6F,PDPM150L6F,PDPM175G6H) (Version 0)
    Description
    FCC Certificate for Modular Power Distribution Units
    prp.document.label.format pdf
    Size 131.5 KB
    Date 5/29/12
    Description
    FCC Certificate for Modular Power Distribution Units
    Application solutions
    Format
    Size
    Date
    Add to My Documents
    Modular PDU Slot Locks (Version 1)
    Files in document
    Description
    This application note explains the purpose of Schneider Electric Modular PDU slot locks and Schneider Electric service policy for electrical work. It also describes the importance of understanding site-specific arc flash risk when interacting with electrical equipment. The Modular Power Distribution product family includes Modular Power Distribution Units (Modular PDUs), Modular Remote Power Panels (Modular RPPs), Modular Rack Distribution Panels (Modular RDPs), and modular power distribution solutions embedded in or designed exclusively for Symmetra PX UPSs.
    prp.document.label.format zip
    Size 1.3 MB
    Date 3/10/16
    Files in document
    Description
    This application note explains the purpose of Schneider Electric Modular PDU slot locks and Schneider Electric service policy for electrical work. It also describes the importance of understanding site-specific arc flash risk when interacting with electrical equipment. The Modular Power Distribution product family includes Modular Power Distribution Units (Modular PDUs), Modular Remote Power Panels (Modular RPPs), Modular Rack Distribution Panels (Modular RDPs), and modular power distribution solutions embedded in or designed exclusively for Symmetra PX UPSs.
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    CSI 2004/1995 144/175 kVA Modular PDU (Version 0)
    Files in document
    pdf
    55.3 KB
    zip
    34.9 KB
    Description
    Guide Specification
    prp.document.label.format zip
    Size 90.1 KB
    Date 9/13/13
    Files in document
    pdf
    55.3 KB
    zip
    34.9 KB
    Description
    Guide Specification
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.