Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   SurgeArrest Essential
Schneider Electric PER3 Image
Restricted Sales for Services

PER3

Schneider Electric PER3 Image
Restricted Sales for Services
PER3

Personal SurgeArrest 3 Outlet 120V

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    General
    provided equipment
    User manual
    Physical
    colour
    Beige
    depth
    15.88 cm
    height
    5.08 cm
    net weight
    0.36 kg
    width
    10.8 cm
    Input
    network frequency
    50/60 Hz +/- 5 Hz manual switch
    input voltage
    120 V
    maximum line current
    15 A
    plug standard
    NEMA 5-15P
    Output
    number of power socket outlets
    3
    Outlet standard
    NEMA 5-15R
    Conformance
    product certifications
    CSA
    standards
    UL 1283
    UL 1363
    UL 1449
    equipment protection policy
    Lifetime : $50000
    UL 1449 TVSS rating
    330
    Environmental
    ambient air temperature for operation
    0…40 °C
    operating altitude
    0...10000 ft
    relative humidity
    0…95 %
    ambient air temperature for storage
    -15…45 °C
    storage altitude
    0.00…15240.00 m
    Surge Protection and Filtering
    EP joule rating
    1060 J
    Let through voltage rating
    300 V
    response time
    0 ns common mode
    common mode rejection
    60 dB
    peak current
    13 kA common mode
    6.5 kA normal mode
    Surge energy rate
    240 J
    Packing Units
    Package 1 Weight
    0.5 kg
    Package 1 Height
    6.99 cm
    Package 1 width
    12.07 cm
    Package 1 Length
    19.05 cm
    SCC14
    10731304000140
    Number of Units in Package 2
    12
    Package 2 Weight
    5.99 kg
    Number of Units in Package 3
    768
    Contractual warranty
    Warranty
    Lifetime
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.