Welcome to the Schneider Electric corporate Website

Select your location

View all Prefabricated Data Hall
Schneider Electric PFMIEA500C2N097A Image

PFMIEA500C2N097A

Schneider Electric PFMIEA500C2N097A Image
PFMIEA500C2N097A

Prefabricated IT Data Hall, 500kW, 97 Racks, Perimeter CW Cooling, Mod Distrib, 480V/60Hz

Show more characteristics
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Prefabricated IT Data Hall, 500kW, 97 Racks, Perimeter CW Cooling, Mod Distrib, 480V/60Hz
    Includes
    User Manual
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Output
    Configured Power
    500000
    kW per Rack
    5.1 KW
    PDU Type
    Metered
    PDU Amp Capacity
    32.0 A
    Bypass
    External Static Bypass
    Output Frequency (sync to mains)
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
    Crest Factor
    Unlimited
    Input
    Input Frequency
    60 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
    Input Connections
    Hard Wire 3-wire (3PH + G)
    Input voltage range for main operations
    408 - 552 (480) V
    Input voltage adjustable range for mains operation
    408 - 552 (480V)V V
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Physical
    Maximum Height
    3600.0 mm
    Maximum Width
    18007.0 mm
    Maximum Depth
    13707.0 mm
    Shipping Height
    3600.0 mm
    Shipping Width
    3000.0 mm
    Shipping Depth
    13707.0 mm
    Rack Height
    42 U
    Number of Racks
    97
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    500kW Prefabricated Data Center MultiBay Module Modular PDU Electrical One-Line - NAM (Version 0)
    Files in document
    Description
    Prefebricated Data Center IT Module, One-Line
    Size zip
    Size 1.5 MB
    Date 4/18/16
    Files in document
    Description
    Prefebricated Data Center IT Module, One-Line
    500kW Prefabricated Data Center MultiBay Module Modular PDU 3D Model - NAM (Version 0)
    Files in document
    pdf
    65.3 MB
    pdf
    65.3 MB
    Description
    Prefabricated Data Center IT Module, Model
    Size zip
    Size 130.6 MB
    Date 4/18/16
    Files in document
    pdf
    65.3 MB
    pdf
    65.3 MB
    Description
    Prefabricated Data Center IT Module, Model
    500kW Prefabricated Data Center MultiBay Module Modular PDU Mechanical Assembly - NAM (Version 0)
    Files in document
    Description
    Prefabricated Data Center IT Module Mechanical
    Size zip
    Size 2.7 MB
    Date 4/18/16
    Files in document
    Description
    Prefabricated Data Center IT Module Mechanical
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Prefabricated Data Center MultiBay Module Busway Data Sheet - NAM (Version 0)
    Description
    Prefabricated Data Center Data Sheet
    Size pdf
    Size 279.5 KB
    Date 4/14/16
    Description
    Prefabricated Data Center Data Sheet
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    500kW Prefabricated MultiBay Module 480V/60Hz - Technical Specifications (Version 0)
    Description
    Prefabricated Data Center MultiBay, Bid and Technical Specs
    Size pdf
    Size 762.6 KB
    Date 4/15/16
    Description
    Prefabricated Data Center MultiBay, Bid and Technical Specs
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    IoT Enabled EcoStruxure™ Ensures Efficiency for Animal Logic

    Animal Logic, the digital animators behind The Lego Movie, The Matrix, and more, partner with Schneider Electric to deploy a customized prefab data center in record time.

    Empowering 21st Century Learning

    Schneider Electric and Moreno Valley Unified School District partner to assess, plan, design and install a prefabricated modular data center to improve network connectivity, monitoring capability, and educational outcomes for all.
Compare products: /