Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Prefabricated Data Hall
Schneider Electric PFMIEG500C2E098B-001 Image

PFMIEG500C2E098B-001

Schneider Electric PFMIEG500C2E098B-001 Image
PFMIEG500C2E098B-001

Prefabricated IT Data Hall 500W 98 Racks, Perimeter CW Cooling, Busway 400V/50Hz

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Prefabricated IT Data Hall 500W 98 Racks, Perimeter CW Cooling, Busway 400V/50Hz
    Includes
    User Manual
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Albania , Algeria , Andorra , Angola , Armenia , Austria , Azerbaijan , Bahrain , Belarus , Belgium , Benin , Bosnia And Herzegovina , Botswana , Bulgaria , Burkina Faso , Burundi , Cameroon , Central African Republic , Chad , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hungary , Iceland , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , Niger , Nigeria , Norway , Oman , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Togo , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , Uzbekistan , Western Sahara , Yemen , Zambia , Zimbabwe
    Output
    Configured Power
    500000
    Nominal Output Voltage
    400 3PH
    kW per Rack
    4.7 KW
    PDU Type
    Metered
    PDU Amp Capacity
    16.0 A
    Bypass
    External Static Bypass
    Output Frequency (sync to mains)
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
    Crest Factor
    Unlimited
    Waveform Type
    Sine wave
    Input
    Input Frequency
    50 Hz - programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8%
    Input Connections
    Hard Wire 4-wire (3PH + G)
    Input voltage range for main operations
    340 - 460 (400V) V
    Input voltage adjustable range for mains operation
    320 - 498 (400V)V V
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Communications & Management
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    3600.0 mm
    Maximum Width
    18400.0 mm
    Maximum Depth
    13700.0 mm
    Shipping Height
    3600.0 mm
    Shipping Width
    3200.0 mm
    Shipping Depth
    13700.0 mm
    Rack Height
    42 U
    Rack Free Space
    4116 U
    Number of Racks
    98
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • View more View less

    Documents

    Language
    • English6
    User guide
    Format
    Size
    Date
    Add to My Documents
    Prefabricated IT Module User Manual (Version 0)
    Files in document
    pdf
    434.8 KB
    Description
    User Manual and Documentation for Prefabricated Data Center IT Modules - All Models, All Regions
    Size zip
    Size 2.3 MB
    Date 3/30/16
    Files in document
    pdf
    434.8 KB
    Description
    User Manual and Documentation for Prefabricated Data Center IT Modules - All Models, All Regions
    CAD
    Format
    Size
    Date
    Add to My Documents
    500kW Prefabricated Data Center IT Module Busway Electrical One-Line - EMEA (Version 0)
    Files in document
    pdf
    949.5 KB
    zip
    532.8 KB
    Description
    Prefabricated Data Center IT Module, One-Line
    Size zip
    Size 1.4 MB
    Date 4/18/16
    Files in document
    pdf
    949.5 KB
    zip
    532.8 KB
    Description
    Prefabricated Data Center IT Module, One-Line
    500kW Prefabricated Data Center MultiBay Module Busway 3D Model - EMEA (Version 0)
    Files in document
    pdf
    64.5 MB
    pdf
    64.5 MB
    Description
    Prefabricated Data Center IT Module, Model
    Size zip
    Size 129 MB
    Date 4/18/16
    Files in document
    pdf
    64.5 MB
    pdf
    64.5 MB
    Description
    Prefabricated Data Center IT Module, Model
    500kW Prefabricated Data Center MultiBay Module Busway Mechanical Assembly - EMEA (Version 0)
    Files in document
    pdf
    539.7 KB
    pdf
    539.7 KB
    Description
    Prefabricated Data Center IT Module Mechanical
    Size zip
    Size 1.1 MB
    Date 4/18/16
    Files in document
    pdf
    539.7 KB
    pdf
    539.7 KB
    Description
    Prefabricated Data Center IT Module Mechanical
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Prefabricated Data Center MultiBay Module Busway Data Sheet - EMEA (Version 0)
    Files in document
    pdf
    278 KB
    zip
    929.8 KB
    Description
    Prefabricated Data Center Data Sheet
    Size zip
    Size 1.2 MB
    Date 4/5/16
    Files in document
    pdf
    278 KB
    zip
    929.8 KB
    Description
    Prefabricated Data Center Data Sheet
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    500kW Prefabricated MultiBay Module 400V/50Hz - Technical Specifications (Version 0)
    Files in document
    pdf
    933.3 KB
    Description
    Prefabricated Data Center MultiBay, Bid and Technical Specifications
    Size zip
    Size 2.6 MB
    Date 4/15/16
    Files in document
    pdf
    933.3 KB
    Description
    Prefabricated Data Center MultiBay, Bid and Technical Specifications
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    IoT Enabled EcoStruxure™ Ensures Efficiency for Animal Logic

    Animal Logic, the digital animators behind The Lego Movie, The Matrix, and more, partner with Schneider Electric to deploy a customized prefab data center in record time.

    Empowering 21st Century Learning

    Schneider Electric and Moreno Valley Unified School District partner to assess, plan, design and install a prefabricated modular data center to improve network connectivity, monitoring capability, and educational outcomes for all.
Compare products: /