Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all EcoStruxure Micro Data Centers
Schneider Electric PFMSB50023NA Image

PFMSB50023NA

Schneider Electric PFMSB50023NA Image
PFMSB50023NA

SmartBunker FX 23U 3KVA UPS Air Cooled - NAM

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    SmartBunker FX 23U 3KVA UPS Air Cooled - NAM
    Includes
    User Manual
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Aruba , Bahamas , Barbados , Belize , Bermuda , Brazil , Canada , Cayman Islands , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Guatemala , Guyana , Haiti , Honduras , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Trinidad And Tobago , United States , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Output
    Configured Power
    3000
    Max Configurable Power (Watts)
    3000 Watts / 0 VA
    Input
    Input Frequency
    60 Hz
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Battery Volt-Amp-Hour Capacity
    738
    Typical recharge time
    1.5 hour(s)
    RBC Quantity
    1
    Physical
    Maximum Height
    2200.0 mm
    Maximum Width
    1100.0 mm
    Maximum Depth
    1500.0 mm
    Net Weight
    680.39 kg
    Shipping Weight
    839.15 kg
    Rack Height
    23 U
    Rack Free Space
    23 U
    Environmental
    Audible noise at 1 meter from surface of unit
    0.000 dB
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    SmartBunker FX brochure (Version 0)
    Description
    Brochure - SmartBunker FX features and skus - Letter size
    Size pdf
    Size 1,004.4 KB
    Date 9/1/15
    Description
    Brochure - SmartBunker FX features and skus - Letter size
    Handout
    Format
    Size
    Date
    Add to My Documents
    Micro Data Center Solutions Flyer (Version 1)
    Description
    Quick Overview of Micro Data Center Solution offer and technical specifications
    Size pdf
    Size 759.1 KB
    Date 6/25/15
    Description
    Quick Overview of Micro Data Center Solution offer and technical specifications
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Success Stories

    IoT Enabled EcoStruxure™ Ensures Efficiency for Animal Logic

    Animal Logic, the digital animators behind The Lego Movie, The Matrix, and more, partner with Schneider Electric to deploy a customized prefab data center in record time.

    Empowering 21st Century Learning

    Schneider Electric and Moreno Valley Unified School District partner to assess, plan, design and install a prefabricated modular data center to improve network connectivity, monitoring capability, and educational outcomes for all.
Compare products: /