Welcome to the Schneider Electric corporate Website

Select your location

View all   SurgeArrest Home/Office
Schneider Electric PH6T3-SP Image

PH6T3-SP

Schneider Electric PH6T3-SP Image
PH6T3-SP

APC Home/Office SurgeArrest 6 outlets with Phone Protection 230V Spain

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC Home/Office SurgeArrest 6 outlets with Phone Protection 230V Spain
    Includes
    1.8 Meter Tel cable (2) , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Portugal , Spain
    Input
    Nominal Input Voltage
    230V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    Schuko CEE 7/7P
    Cord Length
    2.44 meters
    Surge Protection and Filtering
    Surge energy rating
    2030 Joules
    Data Line Protection
    RJ-11 2-Way Modem/Fax/DSL splitter with protection (four wire dual lines)
    Physical
    Maximum Height
    305.0 mm
    Maximum Width
    122.0 mm
    Maximum Depth
    42.0 mm
    Net Weight
    1.01 kg
    Shipping Weight
    1.06 kg
    Shipping Height
    311.0 mm
    Shipping Width
    211.0 mm
    Shipping Depth
    52.0 mm
    Master Carton Units
    12.0
    Master Carton Weight
    30.0 lbs
    Color
    Charcoal
    SCC Codes
    1073130422779 0
    Units per Pallet
    120.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-15000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Audible noise at 1 meter from surface of unit
    0.000 dB
    Conformance
    Approvals
    CE
    Standard warranty
    5 years (all other countries) , Lifetime (European Union countries only)
    Equipment protection policy
    Lifetime : 75000 Euros
  • View more View less

    Documents

    Language
    • All Languages13
    • English4
    • Dutch1
    • Finnish1
    • French1
    • German1
    • Italian1
    • Polish1
    • Russian1
    • Swedish1
    • Turkish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    SurgeArrest Home/Office PH6 Series 230 V (Version V3)
    Description
    Safety; Electrical Connection; Integration with other Products; Start-up; Operation; General Specifications; Declaration of Conformity; Troubleshooting; Warranty and Service; Equipment Protection Policy
    prp.document.label.format pdf
    Size 1.3 MB
    Date 7/31/08
    Description
    Safety; Electrical Connection; Integration with other Products; Start-up; Operation; General Specifications; Declaration of Conformity; Troubleshooting; Warranty and Service; Equipment Protection Policy
    prp.document.label.format pdf
    Size 1.3 MB
    Date 7/31/08
    prp.document.label.format pdf
    Size 1.3 MB
    Date 7/31/08
    prp.document.label.format pdf
    Size 1.3 MB
    Date 7/31/08
    prp.document.label.format pdf
    Size 1.3 MB
    Date 7/31/08
    prp.document.label.format pdf
    Size 1.3 MB
    Date 7/31/08
    prp.document.label.format pdf
    Size 1.3 MB
    Date 7/31/08
    prp.document.label.format pdf
    Size 1.3 MB
    Date 7/31/08
    prp.document.label.format pdf
    Size 1.3 MB
    Date 7/31/08
    prp.document.label.format pdf
    Size 667.4 KB
    Date 5/26/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CE DOC for Surge P1/5/6/8 (Version V0)
    Description
    CE DOC for Surge P1/5/6/8
    prp.document.label.format pdf
    Size 106.6 KB
    Date 7/10/16
    Description
    CE DOC for Surge P1/5/6/8
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    EoLi - Personal Surge Protectors (Version V1)
    Description
    End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
    prp.document.label.format pdf
    Size 776.8 KB
    Date 1/28/19
    Description
    End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Personal Surge Protectors (Version V1)
    Files in document
    pdf
    602.2 KB
    pdf
    147.9 KB
    Description
    Product Environmental Profile (ePEP) for the Personal Surge Product Range
    prp.document.label.format zip
    Size 750.1 KB
    Date 1/28/19
    Files in document
    pdf
    602.2 KB
    pdf
    147.9 KB
    Description
    Product Environmental Profile (ePEP) for the Personal Surge Product Range
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.