Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   SurgeArrest Home/Office
Schneider Electric PH8W Image

PH8W

Schneider Electric PH8W Image
PH8W

APC Home Office SurgeArrest 8 Outlets, 120V White

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    General
    provided equipment
    User manual
    Physical
    cable length
    1.83 m
    colour
    White
    depth
    24.7 cm
    height
    3 cm
    net weight
    0.6 kg
    width
    7.7 cm
    Input
    maximum line current
    15 A
    network frequency
    50/60 Hz
    plug standard
    NEMA 5-15P
    maximum input current
    15 A
    switching current capacity
    15 A
    input voltage
    120 V
    Output
    number of power socket outlets
    8
    Outlet standard
    NEMA 5-15R
    Conformance
    product certifications
    MET Canada
    MET USA
    standards
    UL 1363
    UL 1449
    equipment protection policy
    Lifetime : $150000
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 % non-condensing
    operating altitude
    0...10000 ft
    ambient air temperature for storage
    -15…45 °C
    storage altitude
    0.00…15240.00 m
    Surge Protection and Filtering
    response time
    1 ns common mode
    common mode rejection
    40 dB
    peak current
    56 kA common mode
    28 kA normal mode
    Surge energy rate
    2160 J
    Packing Units
    Package 1 Weight
    0.7 kg
    Package 1 Height
    4.8 cm
    Package 1 width
    14.5 cm
    Package 1 Length
    28.5 cm
    SCC14
    10731304336164
    Number of Units in Package 2
    6
    Package 2 Weight
    4.57 kg
    Package 2 Height
    320.04 mm
    Package 2 width
    160.02 mm
    Package 2 Length
    299.97 mm
    Number of Units in Package 3
    432
    Offer Sustainability
    EU RoHS Directive
    Contractual warranty
    Warranty
    Lifetime
  • View more View less

    Documents

    Language
    • All Languages5
    • English3
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    SurgeArrest Home/Office PH8/PH12 NT/NTW/U2/U2W/W (Version V0)
    Description
    User manual of SurgeArrest Home/Office PH8, PH8NT, PH8U2, PH12, PH12NT, PH12U2, PH8W, PH8NTW, PH8U2W, PH12W, PH12NTW, PH12U2W
    prp.document.label.format pdf
    Size 321 KB
    Date 7/18/17
    Description
    User manual of SurgeArrest Home/Office PH8, PH8NT, PH8U2, PH12, PH12NT, PH12U2, PH8W, PH8NTW, PH8U2W, PH12W, PH12NTW, PH12U2W
    prp.document.label.format pdf
    Size 321 KB
    Date 7/18/17
    prp.document.label.format pdf
    Size 321 KB
    Date 7/18/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    cETLus certificate for APC Home Office SurgeArrest 8/12 Outlets with/without 2 USB charging ports (Version V0)
    Description
    UL 1363:2014 Ed.4 + R:14 Apr 2017; CSA C22.2 No.308:2014/12/01; UL1449:2014 Ed.4+R:17 Mar 2016
    prp.document.label.format pdf
    Size 323.5 KB
    Date 10/1/17
    Description
    UL 1363:2014 Ed.4 + R:14 Apr 2017; CSA C22.2 No.308:2014/12/01; UL1449:2014 Ed.4+R:17 Mar 2016
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PH8W : APC Home Office SurgeArrest 8 Outlets, 120V White
    Description
    APC Home Office SurgeArrest 8 Outlets, 120V White
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    APC Home Office SurgeArrest 8 Outlets, 120V White
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.