Welcome to the Schneider Electric corporate Website

Select your location

View all   PIX
Schneider Electric PIX17-OG-H Image

PIX17-OG-H

Schneider Electric PIX17-OG-H Image
PIX17-OG-H

PIX with HVX CB upto 17.5kV, 4000A, 40kA - Outgoing

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    PIX
    product or component type
    Incomer outcomer cubicle
    circuit breaker application
    Secondary main breaker
    network frequency
    50/60 Hz
    [Ur] Rated voltage
    0…17.5 kV
    [Ud] Insulation voltage power frequency
    38 kV 50 Hz 1 min
    [Up] Insulation voltage lightning impulse withstand
    95 kV peak
    bus rated current
    1250 A
    2500 A
    3150 A
    4000 A
    [Ir] Rated current
    630…4000 A
    [Ik] Short time withstand current
    40 kA for 3 s
    internal arc classification
    Internal arc class AFLR
    internal arc protection
    40 kA 1 s
    electrical connection
    Cable - 1 x 630...8 x 630 mm²bottom per phase
    product weight
    800 kg
    1200 kg
    height
    2200 mm
    2800 mm
    width
    650 mm
    750 mm
    800 mm
    1000 mm
    depth
    1405 mm
    1505 mm
    1605 mm
    local signalling
    LED for presence of voltage
    standards
    IEC 62271-200
    device application
    Marine application
    Seismic
    type of installation
    Indoor installation
    Complementary
    additional device type
    Thermal sensor TH110 optional circuit breaker
    Thermal sensor TH110 optional busbar
    Thermal sensor TH110 optional cable
    Relay SEPAM
    Relay MiCOM
    Relay Easergy P3
    Motor circuit breaker
    Motor DS optional
    Motor ES optional
    Power meter PowerLogic PM200
    Power meter PowerLogic PM800
    Power meter Eon
    arc fault detector option
    Yes - vamp (ordered separately)
    product destination
    Magelis HMI SMD without motor for remote withdrawability
    Environment
    IP degree of protection
    IP4X
    ambient air temperature for operation
    -5…40 °C
    operating altitude
    <= 1000 m
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.8 MB
    Date 11/22/13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /