Welcome to the Schneider Electric corporate Website

Select your location

View all   PIX
Schneider Electric PIX24-BR Image

PIX24-BR

Schneider Electric PIX24-BR Image
PIX24-BR

PIX cubicle upto 24kV, 2500A, 31.5kA - Busriser

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    PIX
    product or component type
    Bus riser cubicle
    technology type
    Air insulated switchgear cubicle
    Loss of service continuity category cubicle
    network frequency
    50/60 Hz
    [Ur] Rated voltage
    0…24 kV
    [Ud] Insulation voltage power frequency
    50 kV 50 Hz 1 min
    [Up] Insulation voltage lightning impulse withstand
    125 kV peak
    bus rated current
    1250 A
    2500 A
    [Ir] Rated current
    630…2500 A
    [Ik] Short time withstand current
    31.5 kA for 3 s
    internal arc classification
    Internal arc class AFLR
    internal arc protection
    31.5 kA 1 s
    product weight
    650 kg
    1000 kg
    height
    2330 mm
    2930 mm
    width
    800 mm
    1000 mm
    depth
    1605 mm
    1805 mm
    local signalling
    LED for presence of voltage
    standards
    IEC 62271-200
    device application
    Seismic
    type of installation
    Indoor installation
    Complementary
    additional device type
    Motor ES optional
    Thermal sensor TH110 optional busbar
    Thermal sensor TH110 optional cable
    Relay SEPAM
    Relay MiCOM
    Relay Easergy P3
    Power meter PowerLogic PM200
    Power meter PowerLogic PM800
    Power meter Eon
    arc fault detector option
    Yes - vamp (ordered separately)
    product destination
    Magelis HMI SMD without motor for remote withdrawability
    Environment
    IP degree of protection
    IP4X
    ambient air temperature for operation
    -5…40 °C
    operating altitude
    <= 1000 m
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 7.8 MB
    Date 11/22/13
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /