Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Pratika
Schneider Electric PKB63Q534 Image

PKB63Q534

Green premium brand logo
Schneider Electric PKB63Q534 Image
PKB63Q534
Green premium brand logo

Unika interlocked socket - 63 A - 3P + E - 380...415 V AC - IP65 - wall

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PratiKa
    product or component type
    Interlocked socket
    device short name
    Unika socket
    plug, socket category
    Low voltage
    poles description
    3P + E
    network type
    AC
    outlet standard
    Industrial
    Complementary
    mounting mode
    Wall-mounted
    [In] rated current
    63 A
    [Ue] rated operational voltage
    380...415 V
    network frequency
    50/60 Hz
    ground lug clockwise position
    6 h
    protection type
    Without protection
    product compatibility
    Modular device
    plug, socket material
    Housing: self-extinguishing polymer
    contacts material
    Pins: stainless steel
    Screws: stainless steel
    connections - terminals
    Captive screws
    maximum cable cross section
    35 mm²
    maximum cable outer diameter
    25 mm
    cable entry
    Cable gland
    thread type
    Pg 21
    net weight
    3 kg
    base dimension
    140 x 430 mm
    height
    430 mm
    width
    140 mm
    depth
    190 mm
    colour
    Grey (RAL 7035)
    voltage colour
    Red
    Environment
    standards
    IEC 60309-2
    IEC 60309-1
    IP degree of protection
    IP65 conforming to IEC 60529
    IK degree of protection
    IK09 conforming to EN 62262
    fire resistance
    750 °C conforming to IEC 60695-2-11
    relative humidity
    50 % at 40 °C
    70 % at 30 °C
    90 % at 20 °C
    ambient air temperature for operation
    35 °C ( 86400 s )
    -25…40 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.1 MB
    Date 3/7/19
    Description
    Catalogue PratiKa
    PratiKa Plugs and Sockets - Offer panorama (Version 1.1)
    Files in document
    Description
    PratiKa Plugs and Sockets - Offer panorama
    Size zip
    Size 10.1 MB
    Date 2/1/16
    Files in document
    Description
    PratiKa Plugs and Sockets - Offer panorama
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Unika interlocked socket - 63 A - 3P + E - 380...415 V AC - IP65 - wall
    Description
    Unika interlocked socket - 63 A - 3P + E - 380...415 V AC - IP65 - wall
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Unika interlocked socket - 63 A - 3P + E - 380...415 V AC - IP65 - wall
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Unika interlocked socket - 63 A - 3P + E - 380...415 V AC - IP65 - wall
    Description
    Unika interlocked socket - 63 A - 3P + E - 380...415 V AC - IP65 - wall
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Unika interlocked socket - 63 A - 3P + E - 380...415 V AC - IP65 - wall
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Unika interlocked socket - 63 A - 3P + E - 380...415 V AC - IP65 - wall
    Description
    Unika interlocked socket - 63 A - 3P + E - 380...415 V AC - IP65 - wall
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    Unika interlocked socket - 63 A - 3P + E - 380...415 V AC - IP65 - wall
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /