Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Pratika
Schneider Electric PKE32M414 Image

PKE32M414

Green premium brand logo
Schneider Electric PKE32M414 Image
PKE32M414
Green premium brand logo

PratiKa wander plug - straight - 32 A - 3P + E - 100...130 V AC - IP44

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PratiKa
    product or component type
    Wander plug
    device short name
    PratiKa plug
    plug, socket category
    Low voltage
    poles description
    3P + E
    network type
    AC
    outlet standard
    Industrial
    Complementary
    plug, socket, control station shape
    Straight
    [In] rated current
    32 A
    [Ue] rated operational voltage
    100...130 V
    network frequency
    50/60 Hz
    ground lug clockwise position
    4 h
    plug, socket material
    Housing: self-extinguishing engineering polymer
    contacts material
    Sleeves: brass
    connections - terminals
    Captive screws
    cable cross section
    2.5…10 mm²
    cable outer diameter
    11.5…21 mm
    cable entry
    Cable gland
    Fair lead
    thread type
    Pg 21
    net weight
    0.2 kg
    height
    152 mm
    width
    76 mm
    depth
    76 mm
    colour
    Grey (RAL 7035)
    voltage colour
    Yellow
    Environment
    standards
    IEC 60309-1
    IEC 60309-2
    IP degree of protection
    IP44 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to EN 62262
    fire resistance
    850 °C conforming to IEC 60695-2-11
    relative humidity
    50 % at 40 °C
    70 % at 30 °C
    90 % at 20 °C
    operating altitude
    2000 m
    ambient air temperature for operation
    35 °C ( 86400 s )
    -25…40 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.1 MB
    Date 3/7/19
    Description
    Catalogue PratiKa
    PratiKa Plugs and Sockets - Offer panorama (Version 1.1)
    Files in document
    Description
    PratiKa Plugs and Sockets - Offer panorama
    Size zip
    Size 10.1 MB
    Date 2/1/16
    Files in document
    Description
    PratiKa Plugs and Sockets - Offer panorama
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 205.8 KB
    Date 7/5/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PratiKa wander plug - straight - 32 A - 3P + E - 100...130 V AC - IP44
    Description
    PratiKa wander plug - straight - 32 A - 3P + E - 100...130 V AC - IP44
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    PratiKa wander plug - straight - 32 A - 3P + E - 100...130 V AC - IP44
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PratiKa wander plug - straight - 32 A - 3P + E - 100...130 V AC - IP44
    Description
    PratiKa wander plug - straight - 32 A - 3P + E - 100...130 V AC - IP44
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    PratiKa wander plug - straight - 32 A - 3P + E - 100...130 V AC - IP44
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    PratiKa wander plug - straight - 32 A - 3P + E - 100...130 V AC - IP44
    Description
    PratiKa wander plug - straight - 32 A - 3P + E - 100...130 V AC - IP44
    Size pdf
    Size 195.3 KB
    Date 11/17/19
    Description
    PratiKa wander plug - straight - 32 A - 3P + E - 100...130 V AC - IP44
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /