Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Pratika
Schneider Electric PKF16F713 Image

PKF16F713

Green premium brand logo
Schneider Electric PKF16F713 Image
PKF16F713
Green premium brand logo

PratiKa socket - screw - angled - 16A - 2P + E - 100...130 V AC - panel

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PratiKa
    product or component type
    Socket
    device short name
    PratiKa socket
    plug, socket category
    Low voltage
    poles description
    2P + E
    network type
    AC
    outlet standard
    Industrial
    Complementary
    mounting mode
    Panel-mounted
    plug, socket, control station shape
    Angled
    [In] rated current
    16 A
    [Ue] rated operational voltage
    100...130 V
    network frequency
    50/60 Hz
    ground lug clockwise position
    4 h
    plug, socket material
    Housing: self-extinguishing engineering polymer
    contacts material
    Sleeves: brass
    connections - terminals
    Captive screws
    cable cross section
    1…4 mm²
    net weight
    0.147 kg
    base dimension
    65 x 85 mm
    height
    85 mm
    width
    73 mm
    depth
    103 mm
    colour
    Grey (RAL 7035)
    voltage colour
    Yellow
    Environment
    standards
    IEC 60309-2
    IEC 60309-1
    IP degree of protection
    IP67 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to EN 62262
    fire resistance
    850 °C conforming to IEC 60695-2-1
    relative humidity
    50 % at 40 °C
    70 % at 30 °C
    90 % at 20 °C
    ambient air temperature for operation
    35 °C ( 86400 s )
    Packing Units
    Package 1 Weight
    0.158 kg
    Package 1 Height
    0.750 dm
    Package 1 width
    0.800 dm
    Package 1 Length
    1.000 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    • German2
    • Italian2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PratiKa Plugs and Sockets - Sources files (Version 1.5)
    Description
    Catalogue PratiKa
    prp.document.label.format pdf
    Size 6.1 MB
    Date 3/7/19
    Description
    Catalogue PratiKa
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 924.2 KB
    Date 9/24/13
    Files in document
    zip
    428.3 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PKF16F713 : PratiKa socket - screw - angled - 16A - 2P + E - 100...130 V AC - panel
    Description
    PratiKa socket - screw - angled - 16A - 2P + E - 100...130 V AC - panel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    PratiKa socket - screw - angled - 16A - 2P + E - 100...130 V AC - panel
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 204.2 KB
    Date 7/5/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PKF16F713 : PratiKa socket - screw - angled - 16A - 2P + E - 100...130 V AC - panel
    Description
    PratiKa socket - screw - angled - 16A - 2P + E - 100...130 V AC - panel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    PratiKa socket - screw - angled - 16A - 2P + E - 100...130 V AC - panel
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PKF16F713 : PratiKa socket - screw - angled - 16A - 2P + E - 100...130 V AC - panel
    Description
    PratiKa socket - screw - angled - 16A - 2P + E - 100...130 V AC - panel
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/5/20
    Description
    PratiKa socket - screw - angled - 16A - 2P + E - 100...130 V AC - panel
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.