Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Pratika
Schneider Electric PKX16W414 Image

PKX16W414

Schneider Electric PKX16W414 Image
PKX16W414

PratiKa plug - angled - 16A - 3P + E - 100...130 V AC - IP44 - wall-mounted

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    PratiKa
    product or component type
    Plug
    device short name
    PratiKa plug
    plug, socket category
    Low voltage
    poles description
    3P + E
    network type
    AC
    outlet standard
    Industrial
    Complementary
    mounting mode
    Wall-mounted
    plug, socket, control station shape
    Angled
    [In] rated current
    16 A
    [Ue] rated operational voltage
    100...130 V
    network frequency
    50/60 Hz
    ground lug clockwise position
    4 h
    plug, socket material
    Housing: self-extinguishing engineering polymer
    contacts material
    Pins: nickel plated brass
    Screws: stainless steel
    connections - terminals
    Fast connection
    cable cross section
    1…2.5 mm²
    cable outer diameter
    21.5 mm
    thread type
    M25
    net weight
    0.21 kg
    base dimension
    100 x 75 mm
    height
    123 mm
    width
    75 mm
    depth
    76 mm
    colour
    Grey (RAL 7035)
    voltage colour
    Yellow
    Environment
    standards
    IEC 60309-1
    IEC 60309-2
    IP degree of protection
    IP44 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to EN 62262
    fire resistance
    750 °C conforming to IEC 60695-2-11
    pollution degree
    3
    relative humidity
    50 % at 40 °C
    70 % at 30 °C
    90 % at 20 °C
    ambient air temperature for operation
    35 °C ( 86400 s )
    -25…40 °C
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 6.1 MB
    Date 3/7/19
    Description
    Catalogue PratiKa
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 204.3 KB
    Date 7/5/19
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /