Welcome to the Schneider Electric corporate Website

Select your location

View all   Pratika
Schneider Electric PKY32G433 Image

PKY32G433

Green premium brand logo
Schneider Electric PKY32G433 Image
PKY32G433
Green premium brand logo

PratiKa socket - fast - straight - 32A - 2P + E - 380...415 V AC - panel

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PratiKa
    product or component type
    Socket
    device short name
    PratiKa socket
    plug, socket category
    Low voltage
    poles description
    2P + E
    network type
    AC
    outlet standard
    Industrial
    Complementary
    mounting mode
    Panel-mounted
    plug, socket, control station shape
    Straight
    [In] rated current
    32 A
    [Ue] rated operational voltage
    380...415 V
    network frequency
    50/60 Hz
    ground lug clockwise position
    9 h
    plug, socket material
    Housing: self-extinguishing engineering polymer
    contacts material
    Sleeves: brass
    connections - terminals
    Fast connection
    cable cross section
    2.5…10 mm²
    net weight
    0.221 kg
    base dimension
    90 x 100 mm
    height
    100 mm
    width
    90 mm
    depth
    127 mm
    colour
    Grey (RAL 7035)
    voltage colour
    Red
    Environment
    standards
    IEC 60309-1
    IEC 60309-2
    IP degree of protection
    IP44 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to EN 62262
    fire resistance
    850 °C conforming to IEC 60695-2-1
    relative humidity
    50 % at 40 °C
    70 % at 30 °C
    90 % at 20 °C
    ambient air temperature for operation
    35 °C ( 86400 s )
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages9
    • English9
    • French5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PratiKa Plugs and Sockets - Sources files (Version 1.5)
    Description
    Catalogue PratiKa
    prp.document.label.format pdf
    Size 6.1 MB
    Date 3/7/19
    Description
    Catalogue PratiKa
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 944.5 KB
    Date 9/24/13
    Files in document
    zip
    396.3 KB
    prp.document.label.format zip
    Size 944.6 KB
    Date 9/24/13
    Files in document
    zip
    396.3 KB
    prp.document.label.format zip
    Size 944.5 KB
    Date 9/24/13
    Files in document
    zip
    396.2 KB
    prp.document.label.format zip
    Size 944.5 KB
    Date 9/24/13
    Files in document
    zip
    396.3 KB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PKY32G433 : PKY32G433_ROHS_CHINA_DECLARATION
    Description
    PKY32G433_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    PKY32G433_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 204.8 KB
    Date 7/5/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PKY32G433 : PKY32G433_ROHS_DECLARATION
    Description
    PKY32G433_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    PKY32G433_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PKY32G433 : PKY32G433_REACH_DECLARATION
    Description
    PKY32G433_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    PKY32G433_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.