Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Pratika
Schneider Electric PKY32M415 Image

PKY32M415

Green premium brand logo
Schneider Electric PKY32M415 Image
PKY32M415
Green premium brand logo

PratiKa wander socket - straight - 32 A - 3P + N + E - 100...130 V AC - IP44

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    PratiKa
    product or component type
    Wander socket
    device short name
    PratiKa fast
    plug, socket category
    Low voltage
    poles description
    3P + N + E
    network type
    AC
    outlet standard
    Industrial
    Complementary
    plug, socket, control station shape
    Straight
    [In] rated current
    32 A
    [Ue] rated operational voltage
    100...130 V
    network frequency
    50/60 Hz
    ground lug clockwise position
    4 h
    plug, socket material
    Housing: self-extinguishing engineering polymer
    contacts material
    Sleeves: brass
    connections - terminals
    Fast connection
    cable cross section
    2.5…6 mm²
    cable outer diameter
    11.5…21 mm
    cable entry
    Fair lead
    Cable gland
    thread type
    Pg 21
    net weight
    0.305 kg
    height
    106 mm
    width
    106 mm
    depth
    172 mm
    colour
    Grey (RAL 7035)
    voltage colour
    Yellow
    Environment
    standards
    IEC 60309-1
    IEC 60309-2
    IP degree of protection
    IP44 conforming to IEC 60529
    IK degree of protection
    IK08 conforming to EN 62262
    fire resistance
    850 °C conforming to IEC 60695-2-1
    relative humidity
    50 % at 40 °C
    70 % at 30 °C
    90 % at 20 °C
    ambient air temperature for operation
    35 °C ( 86400 s )
    -25…40 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    260 g
    Package 1 Height
    7 cm
    Package 1 width
    9 cm
    Package 1 Length
    10 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French1
    • German1
    • Italian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PratiKa Plugs and Sockets - Sources files (Version 1.5)
    Description
    Catalogue PratiKa
    prp.document.label.format pdf
    Size 6.1 MB
    Date 3/7/19
    Description
    Catalogue PratiKa
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PKY32M415 : PratiKa wander socket - straight - 32 A - 3P + N + E - 100...130 V AC - IP44
    Description
    PratiKa wander socket - straight - 32 A - 3P + N + E - 100...130 V AC - IP44
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    PratiKa wander socket - straight - 32 A - 3P + N + E - 100...130 V AC - IP44
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 204.8 KB
    Date 7/5/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PKY32M415 : PratiKa wander socket - straight - 32 A - 3P + N + E - 100...130 V AC - IP44
    Description
    PratiKa wander socket - straight - 32 A - 3P + N + E - 100...130 V AC - IP44
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    PratiKa wander socket - straight - 32 A - 3P + N + E - 100...130 V AC - IP44
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 322.1 KB
    Date 4/22/16
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.