Welcome to the Schneider Electric corporate Website

Select your location

View all   SurgeArrest Essential
Schneider Electric PM5U-FR Image

PM5U-FR

Schneider Electric PM5U-FR Image
PM5U-FR

APC Essential SurgeArrest 5 outlets with 5V, 2.4A 2 port USB Charger 230V France

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC Essential SurgeArrest 5 outlets with 5V, 2.4A 2 port USB Charger 230V France
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Belgium , Benin , Burkina Faso , Cameroon , Central African Republic , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Czech Republic , France , Gabon , Guadeloupe , French Guiana , Madagascar , Mali , Martinique , Mauritania , Mauritius , Morocco , Niger , Poland , Senegal , Slovakia (Slovak Republic) , Togo
    Output
    Number of Outlets
    5
    Receptacle Style
    France/Belgium
    Input
    Nominal Input Voltage
    230V
    Input Power
    2300 W
    Input Frequency
    50 Hz
    Input Connections
    French/Belgian
    Cord Length
    1,83 meters
    Maximum Input Current
    10 A
    Surge Protection and Filtering
    Surge energy rating
    918 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    40.0 dB
    NM Surge Response Time (ns)
    1.0 NS
    Physical
    Net Weight
    0.67 kg
    Maximum Height
    56.0 mm
    Maximum Width
    370.0 mm
    Maximum Depth
    73.0 mm
    Shipping Weight
    0.79 kg
    Shipping Height
    58.0 mm
    Shipping Width
    405.0 mm
    Shipping Depth
    130.0 mm
    Master Carton Units
    12.0
    Master Carton Dimensions (Length x Width x Height)
    11.13 x 14.75 x 16.88 inches
    Master Carton Weight
    9.48 kg
    Color
    White
    Units per Pallet
    72.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-15000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    CE
    Standard warranty
    Lifetime (European Union countries only)
    Equipment protection policy
    Lifetime : 50000 Euros
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages19
    • English8
    • Dutch1
    • Finnish1
    • French1
    • German1
    • Italian1
    • Polish1
    • Portuguese1
    • Russian1
    • Spanish1
    • Swedish1
    • Turkish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    SurgeArrest PM5 Series Specification Sheet (Version V0)
    Files in document
    pdf
    164.9 KB
    zip
    518.9 KB
    Description
    Two page brochure with top level features, benefits and specs.
    prp.document.label.format zip
    Size 683.8 KB
    Date 10/3/14
    Files in document
    pdf
    164.9 KB
    zip
    518.9 KB
    Description
    Two page brochure with top level features, benefits and specs.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Home/Office Surge PM5/5T/5U/5V 230Vac (Version V3)
    Description
    Installation Guide for Home Office Surge Protector PM5-FR, PM5-GR, PM5-IT, PM5-SP, PM5U-FR, PM5U-GR, PM5U-SP, PM5T-FR, PM5T-GR, PM5V-FR and PM5V-GR 230Vac
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/24/17
    Description
    Installation Guide for Home Office Surge Protector PM5-FR, PM5-GR, PM5-IT, PM5-SP, PM5U-FR, PM5U-GR, PM5U-SP, PM5T-FR, PM5T-GR, PM5V-FR and PM5V-GR 230Vac
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/24/17
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/24/17
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/24/17
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/24/17
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/24/17
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/24/17
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/24/17
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/24/17
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/24/17
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/24/17
    prp.document.label.format pdf
    Size 1.3 MB
    Date 9/24/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CE DOC for PMx series (Version V0)
    Description
    2014/30/EU; 2014/35/EU; 2011/65/EU
    prp.document.label.format pdf
    Size 110.8 KB
    Date 11/2/16
    Description
    2014/30/EU; 2014/35/EU; 2011/65/EU
    prp.document.label.format pdf
    Size 341.1 KB
    Date 2/27/15
    Description
    IEC 61643-11 (ed.1)
    CB certificate for APC ESSENTIAL SURGEARREST PM5/6 per IEC 60950-1 (Version V0)
    Description
    IEC 60950-1:2005; IEC 60950-1:2005/AMD1:2009; IEC 60950-1:2005/AMD2:2013
    prp.document.label.format pdf
    Size 82.6 KB
    Date 2/27/15
    Description
    IEC 60950-1:2005; IEC 60950-1:2005/AMD1:2009; IEC 60950-1:2005/AMD2:2013
    KEMA certificate for APC ESSENTIAL SURGEARREST PM5 FRANCE (Version V0)
    Description
    NF C 61-314:2008 + A1:2010; EN60950-1:2006 + A11:2009 + A1:2010 + A12:2011 + A2:2013; EN 61643-11:2012; EN 61643-21:2001 + A1:2009 + A2:2013 IEC 60884-1: 2002 + A1:2006 + A2:2013; IEC 60884-2-7:2011
    prp.document.label.format pdf
    Size 653.2 KB
    Date 2/27/15
    Description
    NF C 61-314:2008 + A1:2010; EN60950-1:2006 + A11:2009 + A1:2010 + A12:2011 + A2:2013; EN 61643-11:2012; EN 61643-21:2001 + A1:2009 + A2:2013 IEC 60884-1: 2002 + A1:2006 + A2:2013; IEC 60884-2-7:2011
    EMC test report for APC ESSENTIAL SURGEARREST PM5/6/8 (Version V0)
    Description
    EN 61000-6-1:2007; EN 61000-6-3:2007+A1; EN 61000-3-2+A1+A2; EN 61000-3-3:2013
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/17/15
    Description
    EN 61000-6-1:2007; EN 61000-6-3:2007+A1; EN 61000-3-2+A1+A2; EN 61000-3-3:2013
    prp.document.label.format pdf
    Size 79.6 KB
    Date 2/16/15
    Description
    IEC 60884-1(ed.3); am1;am2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.