Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SurgeArrest Essential
Schneider Electric PM5V-GR Image

PM5V-GR

Schneider Electric PM5V-GR Image
PM5V-GR

APC Essential SurgeArrest 5 outlets with Coax Protection 230V Germany

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Essential SurgeArrest 5 outlets with Coax Protection 230V Germany
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Andorra , Angola , Austria , Bosnia And Herzegovina , Bulgaria , Croatia , Denmark , Egypt , Estonia , Ethiopia , Germany , Greece , Hungary , Iceland , Italy , Jordan , Latvia , Lebanon , Lithuania , Luxembourg , Macedonia , Moldova, Republic Of , Netherlands , Niger , Norway , Pakistan , Portugal , Romania , Rwanda , Slovenia , Spain , Suriname , Sweden , Turkey
    Output
    Number of Outlets
    5
    Receptacle Style
    CEE 7 Schuko
    Input
    Nominal Input Voltage
    230V
    Input Power
    2300 W
    Input Frequency
    50 Hz
    Input Connections
    Schuko CEE 7/7P
    Cord Length
    1.83 meters
    Maximum Input Current
    10 A
    Surge Protection and Filtering
    Surge energy rating
    918 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    40.0 dB
    Peak Current Common Mode
    24.0 kA
    NM Surge Response Time (ns)
    1.0 NS
    Data Line Protection
    Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector)
    Physical
    Net Weight
    0.63 kg
    Maximum Height
    56.0 mm
    Maximum Width
    370.0 mm
    Maximum Depth
    73.0 mm
    Shipping Weight
    0.75 kg
    Shipping Height
    58.0 mm
    Shipping Width
    405.0 mm
    Shipping Depth
    130.0 mm
    Master Carton Units
    12.0
    Master Carton Dimensions (Length x Width x Height)
    11 x 15 x 17 inches
    Master Carton Weight
    9.0 kg
    Color
    White
    Units per Pallet
    72.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-15000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    CE
    Standard warranty
    Lifetime (European Union countries only)
    Equipment protection policy
    Lifetime : 50000 Euros
    Sustainable Offer Status
    RoHS
    Compliant
  • View more View less

    Documents

    Language
    • All Languages20
    • English8
    • Dutch1
    • Finnish1
    • French1
    • German1
    • Italian1
    • Polish1
    • Portuguese1
    • Russian1
    • Spanish1
    • Swedish1
    • Turkish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    SurgeArrest PM5 Series Specification Sheet (Version 0)
    Files in document
    pdf
    164.9 KB
    zip
    518.9 KB
    Description
    Two page brochure with top level features, benefits and specs.
    Size zip
    Size 683.8 KB
    Date 10/3/14
    Files in document
    pdf
    164.9 KB
    zip
    518.9 KB
    Description
    Two page brochure with top level features, benefits and specs.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Home/Office Surge PM5/5T/5U/5V 230Vac (Version 3)
    Description
    Installation Guide for Home Office Surge Protector PM5-FR, PM5-GR, PM5-IT, PM5-SP, PM5U-FR, PM5U-GR, PM5U-SP, PM5T-FR, PM5T-GR, PM5V-FR and PM5V-GR 230Vac
    Size pdf
    Size 1.3 MB
    Date 9/24/17
    Description
    Installation Guide for Home Office Surge Protector PM5-FR, PM5-GR, PM5-IT, PM5-SP, PM5U-FR, PM5U-GR, PM5U-SP, PM5T-FR, PM5T-GR, PM5V-FR and PM5V-GR 230Vac
    Size pdf
    Size 1.3 MB
    Date 9/24/17
    Size pdf
    Size 1.3 MB
    Date 9/24/17
    Size pdf
    Size 1.3 MB
    Date 9/24/17
    Size pdf
    Size 1.3 MB
    Date 9/24/17
    Size pdf
    Size 1.3 MB
    Date 9/24/17
    Size pdf
    Size 1.3 MB
    Date 9/24/17
    Size pdf
    Size 1.3 MB
    Date 9/24/17
    Size pdf
    Size 1.3 MB
    Date 9/24/17
    Size pdf
    Size 1.3 MB
    Date 9/24/17
    Size pdf
    Size 1.3 MB
    Date 9/24/17
    Size pdf
    Size 1.3 MB
    Date 9/24/17
    Size pdf
    Size 466.1 KB
    Date 6/12/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CE DOC for PMx series (Version 0)
    Description
    2014/30/EU; 2014/35/EU; 2011/65/EU
    Size pdf
    Size 110.8 KB
    Date 11/2/16
    Description
    2014/30/EU; 2014/35/EU; 2011/65/EU
    Size pdf
    Size 341.1 KB
    Date 2/27/15
    Description
    IEC 61643-11 (ed.1)
    KEMA certificate for APC ESSENTIAL SURGEARREST PM5 Schuko (Version 0)
    Description
    DIN VDE 0620-1:2013; DIN VDE 0620-2-1:2013; EN60950-1:2006 + A11:2009 + A1:2010 + A12:2011 + A2:2013; EN 61643-11:2012; EN 61643-21:2001 + A1:2009 + A2:2013 IEC 60884-1: 2002 + A1:2006 + A2:2013; IEC 60884-2-7:2011; NEN 1020:1987 + A2:2004
    Size pdf
    Size 658.1 KB
    Date 2/27/15
    Description
    DIN VDE 0620-1:2013; DIN VDE 0620-2-1:2013; EN60950-1:2006 + A11:2009 + A1:2010 + A12:2011 + A2:2013; EN 61643-11:2012; EN 61643-21:2001 + A1:2009 + A2:2013 IEC 60884-1: 2002 + A1:2006 + A2:2013; IEC 60884-2-7:2011; NEN 1020:1987 + A2:2004
    CB certificate for APC ESSENTIAL SURGEARREST PM5 series per IEC 60884-1 (Version 0)
    Description
    IEC 60884-1:2002 (3rd. ed.) + A1:2006 + A2:2013
    Size pdf
    Size 82.5 KB
    Date 2/27/15
    Description
    IEC 60884-1:2002 (3rd. ed.) + A1:2006 + A2:2013
    CB certificate for APC ESSENTIAL SURGEARREST PM5/6/8 video module per IEC 61643-21 (Version 0)
    Description
    IEC 61643-21:2000 (1st. ed.) + A1:2008 + A2:2012
    Size pdf
    Size 329.5 KB
    Date 2/27/15
    Description
    IEC 61643-21:2000 (1st. ed.) + A1:2008 + A2:2012
    EMC test report for APC ESSENTIAL SURGEARREST PM5/6/8 (Version 0)
    Description
    EN 61000-6-1:2007; EN 61000-6-3:2007+A1; EN 61000-3-2+A1+A2; EN 61000-3-3:2013
    Size pdf
    Size 2.9 MB
    Date 2/17/15
    Description
    EN 61000-6-1:2007; EN 61000-6-3:2007+A1; EN 61000-3-2+A1+A2; EN 61000-3-3:2013
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /