Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all SurgeArrest Essential
Schneider Electric PM6-RS Image

PM6-RS

Schneider Electric PM6-RS Image
PM6-RS

APC Essential SurgeArrest 6 outlets 230V Russia

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Essential SurgeArrest 6 outlets 230V Russia
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Armenia , Azerbaijan , Belarus , Georgia , Kazakhstan , Moldova, Republic Of , Mongolia , Russian Federation , Tajikistan , Turkmenistan , Ukraine , Uzbekistan
    Output
    Number of Outlets
    6
    Receptacle Style
    CEE 7 Schuko
    Input
    Nominal Input Voltage
    230V
    Input Power
    2300 W
    Input Frequency
    50 Hz +/- 5 Hz
    Input Connections
    Schuko CEE 7/7P
    Cord Length
    2 meters
    Maximum Input Current
    10 A
    Surge Protection and Filtering
    Surge energy rating
    1836 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    40.0 dB
    Peak Current Normal Mode
    24 kA
    Peak Current Common Mode
    48.0 kA
    NM Surge Response Time (ns)
    1.0 NS
    Physical
    Net Weight
    0.69 kg
    Maximum Height
    62.0 mm
    Maximum Width
    272.0 mm
    Maximum Depth
    110.0 mm
    Shipping Weight
    0.83 kg
    Shipping Height
    65.0 mm
    Shipping Width
    310.0 mm
    Shipping Depth
    165.0 mm
    Master Carton Units
    12.0
    Master Carton Dimensions (Length x Width x Height)
    14 x 13 x 16.37 inches
    Master Carton Weight
    9.97 kg
    Color
    White
    Units per Pallet
    96.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-15000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    CE , EAC
    Standard warranty
    5 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
  • View more View less

    Documents

    Language
    • All Languages9
    • English7
    • Russian2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    SurgeArrest PM6 Series Specification Sheet (Version 0)
    Files in document
    pdf
    164.2 KB
    zip
    553.2 KB
    Description
    Two page brochure with top level features, benefits and specs.
    Size zip
    Size 717.4 KB
    Date 10/3/14
    Files in document
    pdf
    164.2 KB
    zip
    553.2 KB
    Description
    Two page brochure with top level features, benefits and specs.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Performance Surge PM6/6U/PMH63VT 230Vac (Version 1)
    Description
    Installation Guide for Performance Surge Protector PM6-RS, PM6U-RS, and PMH63VT-RS 230Vac
    Size pdf
    Size 444.8 KB
    Date 9/24/17
    Description
    Installation Guide for Performance Surge Protector PM6-RS, PM6U-RS, and PMH63VT-RS 230Vac
    Size pdf
    Size 444.8 KB
    Date 9/24/17
    Size pdf
    Size 105.1 KB
    Date 1/16/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CE DOC for PMx series (Version 0)
    Description
    2014/30/EU; 2014/35/EU; 2011/65/EU
    Size pdf
    Size 110.8 KB
    Date 11/2/16
    Description
    2014/30/EU; 2014/35/EU; 2011/65/EU
    KEMA certificate for APC ESSENTIAL SURGEARREST PM6/8 Schuko (Version 0)
    Description
    DIN VDE 0620-1:2013; DIN VDE 0620-2-1:2013; EN60950-1:2006 + A11:2009 + A1:2010 + A12:2011 + A2:2013; EN 61643-11:2012; EN 61643-21:2001 + A1:2009 + A2:2013; IEC 60884-1: 2002 + A1:2006 + A2:2013; IEC 60884-2-7:2011; NEN 1020:1987 + A2:2004
    Size pdf
    Size 696.9 KB
    Date 3/27/15
    Description
    DIN VDE 0620-1:2013; DIN VDE 0620-2-1:2013; EN60950-1:2006 + A11:2009 + A1:2010 + A12:2011 + A2:2013; EN 61643-11:2012; EN 61643-21:2001 + A1:2009 + A2:2013; IEC 60884-1: 2002 + A1:2006 + A2:2013; IEC 60884-2-7:2011; NEN 1020:1987 + A2:2004
    CB certificate for APC SURGEARREST PM6/8 series per IEC 60884-1 & IEC 60884-2-7 (Version 0)
    Description
    IEC 60884-1(ed.3) + am1 + am2; IEC 60884-2-7 (ed.1) + am1
    Size pdf
    Size 79.4 KB
    Date 2/27/15
    Description
    IEC 60884-1(ed.3) + am1 + am2; IEC 60884-2-7 (ed.1) + am1
    EMC test report for APC ESSENTIAL SURGEARREST PM5/6/8 (Version 0)
    Description
    EN 61000-6-1:2007; EN 61000-6-3:2007+A1; EN 61000-3-2+A1+A2; EN 61000-3-3:2013
    Size pdf
    Size 2.9 MB
    Date 2/17/15
    Description
    EN 61000-6-1:2007; EN 61000-6-3:2007+A1; EN 61000-3-2+A1+A2; EN 61000-3-3:2013
    EAC Certificate for Surge Arrest (Version 0)
    Description
    EAC Certificate
    Size pdf
    Size 638.3 KB
    Date 7/11/14
    Description
    EAC Certificate
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /