Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   SurgeArrest Performance
Schneider Electric PM63-VN Image

PM63-VN

Schneider Electric PM63-VN Image
PM63-VN

APC Performance SurgeArrest 6 Outlet 3 Meter Cord 230V Vietnam

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Physical
    cable length
    3.00 m
    colour
    White
    depth
    6.17 cm
    height
    27.15 cm
    net weight
    0.7 kg
    width
    11.03 cm
    Input
    input power
    2300 W
    network frequency
    50/60 Hz
    plug standard
    NEMA 5-15P
    maximum input current
    10 A
    switching current capacity
    10 A
    input voltage
    220 V
    230 V
    240 V
    Output
    number of power socket outlets
    6
    Outlet standard
    NEMA universal
    Conformance
    equipment protection policy
    No EPP for ASEAN
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 % non-condensing
    operating altitude
    0...10000 ft
    ambient air temperature for storage
    -15…45 °C
    storage altitude
    0.00…15240.00 m
    Surge
    response time
    1 ns common mode
    common mode rejection
    40 dB
    peak current
    48 kA common mode
    24 kA normal mode
    Surge energy rate
    1836 J
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    10 years repair or replace
  • View more View less

    Documents

    Language
    • English3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Home/Office/Performance Surge Protectors PM1W/53/63 -VN, U2/U-VN (Version V1)
    Description
    User manual of Home/Office/Performance Surge Protectors PM1W-VN, PM1WU2-VN, PM53-VN, PM53U-VN, PM63 -VN and PM63U-VN 230Vac products
    prp.document.label.format pdf
    Size 1.3 MB
    Date 7/29/18
    Description
    User manual of Home/Office/Performance Surge Protectors PM1W-VN, PM1WU2-VN, PM53-VN, PM53U-VN, PM63 -VN and PM63U-VN 230Vac products
    Brochure
    Format
    Size
    Date
    Add to My Documents
    P6 Series Product Brochure (PM63-VN & PM63U-VN) (Version V0)
    Files in document
    pdf
    346.9 KB
    Description
    P6 Series Product Brochure (PM63-VN & PM63U-VN
    prp.document.label.format zip
    Size 11.3 MB
    Date 7/9/18
    Files in document
    pdf
    346.9 KB
    Description
    P6 Series Product Brochure (PM63-VN & PM63U-VN
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PM63-VN : PM63-VN_ROHS_DECLARATION
    Description
    PM63-VN_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 10/24/20
    Description
    PM63-VN_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.