Welcome to the Schneider Electric corporate Website

Select your location

View all   PowerLogic PM800 series
Schneider Electric PM870RDMG Image

PM870RDMG

Schneider Electric PM870RDMG Image
PM870RDMG

power meter PM870 - with remote display - WFC - disturb. detection - 800 kB log.

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range of product
    PowerLogic PM800
    device short name
    PM870
    product or component type
    Power meter
    Complementary
    power quality analysis
    Up to the 63rd harmonic
    type of measurement
    Current
    Voltage
    Frequency
    Power factor total
    Apparent power total
    Active power total
    Reactive power total
    Apparent power per phase
    Active power per phase
    Reactive power per phase
    Energy
    Power factor per phase
    supply voltage
    125...250 V DC
    115...415 V AC 45...67 Hz
    115...415 V AC 350...450 Hz
    network frequency
    350...450 Hz
    45...67 Hz
    maximum power consumption in VA
    15 VA
    display type
    Remote LCD display
    display resolution
    6 lines
    sampling rate
    128 samples/cycle
    measurement current
    1 A
    5 A
    input type
    Current 0.005...10 A (impedance <= 0.1 Ohm)
    measurement voltage
    0…600 V AC phase to phase
    0…347 V AC phase to neutral
    number of inputs
    1 digital 0...5 mA 24...125 V AC/DC
    measurement accuracy
    Current 0.5 % 0.5...10 A
    Voltage 0.2 % 10...227 V
    Energy 0.2 %
    Frequency 0.01 Hz
    Power factor 0.002
    Power 0.2 %
    accuracy class
    Class 2 reactive energy conforming to IEC 62053-23
    Class 0.5S active energy conforming to IEC 62053-22
    Class 0.2 active energy conforming to ANSI C12.20
    number of outputs
    1 digital (static)
    communication port protocol
    Modbus 38.4 kbauds
    communication port support
    RS485
    data recording
    4 data logs and PQ sag/swell
    Trending/forecasting
    Time stamping
    GPS synchronisation
    Event logs
    Alarms
    Min/max of instantaneous values
    memory capacity
    800 kB
    Environment
    electromagnetic compatibility
    Immunity to impulse waves: , conforming to IEC 61000-4-12
    Limits for harmonic current emissions: , conforming to IEC 61000-3-2
    Conducted and radiated emissions: , conforming to EN 55011 class A
    Electrostatic discharge immunity test: , class III, conforming to IEC 61000-4-2
    Susceptibility to electromagnetic fields: , class III, conforming to IEC 61000-4-3
    Electrical fast transient/burst immunity test: , class III, conforming to IEC 61000-4-4
    1.2/50 µs shock waves immunity test: , class III, conforming to IEC 61000-4-5
    Conducted RF disturbances: , class III, conforming to IEC 61000-4-6
    Immunity to impulse waves: , class III, conforming to IEC 61000-4-8
    Immunity to microbreaks and voltage drops: , class III, conforming to IEC 61000-4-11
    Limitation of voltage changes, voltage fluctuations and flicker in low-voltage: , conforming to IEC 61000-3-3
    mounting mode
    Flush-mounted
    mounting support
    DIN rail meter device
    Panel display
    provided equipment
    Remote display
    Remote display adapter
    3 m cable
    type of installation
    Indoor installation
    overvoltage category
    III
    IP degree of protection
    IP30 back: conforming to IEC 60529
    IP52 front face: conforming to IEC 60529
    relative humidity
    90 % at 40 °C
    pollution degree
    2
    ambient air temperature for operation
    -25…70 °C
    ambient air temperature for storage
    -40…85 °C
    operating altitude
    0...3000 m
    standards
    IEC 61010-1
    UL 508
    CSA C22.2 No 14
    product certifications
    CE
    CULus
    width
    96 mm
    depth
    69.4 mm meter:
    17.8 mm display:
    height
    96 mm
    net weight
    1.04 kg
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English5
    • French2
    • Spanish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    PowerLogic Catalog - 247 pages Web (NO PRINTED VERSION AVAILABLE) (Version 8.5)
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    prp.document.label.format pdf
    Size 12.3 MB
    Date 1/25/20
    Description
    Note that no printed catalogs are available but all necessary source files, in 13 sections, are available for download from the Shopping Kiosk.
    PLSED310020EN Vigilohm Catalog (Web) (Version 2.0)
    Description
    Vigilohm Catalog English Web Version
    prp.document.label.format pdf
    Size 9.8 MB
    Date 3/28/19
    Description
    Vigilohm Catalog English Web Version
    prp.document.label.format pdf
    Size 17.2 MB
    Date 12/12/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.4 MB
    Date 3/1/11
    Description
    None
    prp.document.label.format pdf
    Size 3 MB
    Date 3/1/11
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 382.1 KB
    Date 6/29/10
    Technical leaflet
    Format
    Size
    Date
    Add to My Documents
    PowerLogic PM800 Technical Datasheet (Version 1.1)
    Description
    Technical datasheet for the PowerLogic PM800 series power meter, includes functions, characteristics, installation and connection information.
    prp.document.label.format pdf
    Size 2.6 MB
    Date 4/30/14
    Description
    Technical datasheet for the PowerLogic PM800 series power meter, includes functions, characteristics, installation and connection information.
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /