Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   SurgeArrest Performance
Schneider Electric PMF83VT-IT Image

PMF83VT-IT

Schneider Electric PMF83VT-IT Image
PMF83VT-IT

APC Performance SurgeArrest 8 outlets with Phone & Coax Protection 230V Italy

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Lead time
    Usually in Stock
    Physical
    cable length
    3.00 m
    colour
    White
    depth
    11 cm
    height
    6.2 cm
    net weight
    0.94 kg
    width
    32.7 cm
    Input
    input power
    2300 W
    network frequency
    50 Hz
    plug standard
    CEI 23-16 Italian
    maximum input current
    10 A
    switching current capacity
    10 A
    input voltage
    230 V
    Output
    number of power socket outlets
    8
    outlet standard
    Italy
    Conformance
    product certifications
    CE
    equipment protection policy
    Lifetime : 100000 euros
    Environmental
    ambient air temperature for operation
    0…40 °C
    relative humidity
    0…95 % non-condensing
    operating altitude
    0...50000 ft
    ambient air temperature for storage
    -15…45 °C
    storage altitude
    0.00…15240.00 m
    Surge Protection and Filtering
    response time
    1 ns common mode
    common mode rejection
    60 dB
    peak current
    48 kA common mode
    60 kA per phase normal mode
    Surge energy rate
    2690 J
    Data line protection
    RJ11 modem/fax protection
    Coaxial cable for CATV/SATV/modem/audio-video
    Packing Units
    Package 1 Weight
    1.08 kg
    Package 1 Height
    6.4 cm
    Package 1 width
    36.5 cm
    Package 1 Length
    17 cm
    SCC14
    10731304313219
    Number of Units in Package 2
    6
    Package 2 Weight
    6.93 kg
    Package 2 Height
    381.00 mm
    Package 2 width
    203.20 mm
    Package 2 Length
    355.60 mm
    Number of Units in Package 3
    78
    Offer Sustainability
    EU RoHS Directive
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    Lifetime (European Union countries only)
  • View more View less

    Documents

    Language
    • All Languages19
    • English9
    • Dutch1
    • Finnish1
    • French1
    • German1
    • Italian1
    • Polish1
    • Portuguese1
    • Russian1
    • Spanish1
    • Swedish1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    SurgeArrest PM8 Series Specification Sheet (Version V0)
    Files in document
    pdf
    168.4 KB
    zip
    457.8 KB
    Description
    Two page brochure with top level features, benefits and specs.
    prp.document.label.format zip
    Size 626.2 KB
    Date 10/3/14
    Files in document
    pdf
    168.4 KB
    zip
    457.8 KB
    Description
    Two page brochure with top level features, benefits and specs.
    User guide
    Format
    Size
    Date
    Add to My Documents
    Performance Surge PM8/PMF83VT 230Vac (Version V3)
    Description
    Installation Guide for Performance Surge Protector PM8-FR, PM8-GR, PMF83VT-FR, PMF83VT-GR, PMF83VT-IT and PMF83VT-SP 230Vac
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/25/17
    Description
    Installation Guide for Performance Surge Protector PM8-FR, PM8-GR, PMF83VT-FR, PMF83VT-GR, PMF83VT-IT and PMF83VT-SP 230Vac
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/25/17
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/25/17
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/25/17
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/25/17
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/25/17
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/25/17
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/25/17
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/25/17
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/25/17
    prp.document.label.format pdf
    Size 1.4 MB
    Date 9/25/17
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CE DOC for PMx series (Version V0)
    Description
    2014/30/EU; 2014/35/EU; 2011/65/EU
    prp.document.label.format pdf
    Size 110.8 KB
    Date 11/2/16
    Description
    2014/30/EU; 2014/35/EU; 2011/65/EU
    CB certificate for APC ESSENTIAL SURGEARREST PM5/6/8 video module per IEC 61643-21 (Version V0)
    Description
    IEC 61643-21:2000 (1st. ed.) + A1:2008 + A2:2012
    prp.document.label.format pdf
    Size 329.5 KB
    Date 2/27/15
    Description
    IEC 61643-21:2000 (1st. ed.) + A1:2008 + A2:2012
    CB certificate for APC SURGEARREST PM6/8 ITALY per IEC 60884-1 & IEC 60884-2-7 (Version V0)
    Description
    IEC 60884-1 (ed.3) + am1 + am2; IEC 60884-2-7 (ed.1) + am1
    prp.document.label.format pdf
    Size 82.6 KB
    Date 2/27/15
    Description
    IEC 60884-1 (ed.3) + am1 + am2; IEC 60884-2-7 (ed.1) + am1
    prp.document.label.format pdf
    Size 323.7 KB
    Date 2/27/15
    Description
    IEC 61643-21 (ed.1); am1;am2
    KEMA certificate for APC SURGEARREST PM6/8 ITALY (Version V0)
    Description
    CEI 23-50:2007 + V1:2010 + V2:2011; EN 60950-1:2006 + A11:2009 + A1:2010 + A12:2011 + A2:2013; EN 61643-11:2012; EN 61643-21:2001 + A1:2009 + A2:2013; IEC 60884-1:2002 + A2:2006 + A2:2013; IEC 60884-2-7:2011
    prp.document.label.format pdf
    Size 743.7 KB
    Date 2/27/15
    Description
    CEI 23-50:2007 + V1:2010 + V2:2011; EN 60950-1:2006 + A11:2009 + A1:2010 + A12:2011 + A2:2013; EN 61643-11:2012; EN 61643-21:2001 + A1:2009 + A2:2013; IEC 60884-1:2002 + A2:2006 + A2:2013; IEC 60884-2-7:2011
    EMC test report for APC ESSENTIAL SURGEARREST PM5/6/8 (Version V0)
    Description
    EN 61000-6-1:2007; EN 61000-6-3:2007+A1; EN 61000-3-2+A1+A2; EN 61000-3-3:2013
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/17/15
    Description
    EN 61000-6-1:2007; EN 61000-6-3:2007+A1; EN 61000-3-2+A1+A2; EN 61000-3-3:2013
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PMF83VT-IT : PMF83VT-IT_ROHS_DECLARATION
    Description
    PMF83VT-IT_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/8/20
    Description
    PMF83VT-IT_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.