Welcome to the Schneider Electric corporate Website

Select your location

View all   SurgeArrest Home/Office
Schneider Electric PMH63VT-RS Image

PMH63VT-RS

Schneider Electric PMH63VT-RS Image
PMH63VT-RS

APC Home/Office SurgeArrest 6 outlets with Phone and Coax Protection 230V

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC Home/Office SurgeArrest 6 outlets with Phone and Coax Protection 230V
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Armenia , Azerbaijan , Belarus , Georgia , Kazakhstan , Mongolia , Russian Federation , Tajikistan , Turkmenistan , Ukraine , Uzbekistan
    Output
    Number of Outlets
    6
    Receptacle Style
    CEE 7 Schuko
    Input
    Nominal Input Voltage
    230V
    Input Power
    2300 W
    Input Frequency
    50 Hz +/- 5 Hz
    Input Connections
    Schuko CEE 7/7P
    Cord Length
    3 meters
    Maximum Input Current
    10 A
    Surge Protection and Filtering
    Surge energy rating
    1836 Joules
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    40.0 dB
    Peak Current Common Mode
    48.0 kA
    NM Surge Response Time (ns)
    1.0 NS
    Data Line Protection
    Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector) , RJ-11 Modem/Fax protection
    Physical
    Net Weight
    0.81 kg
    Maximum Height
    62.0 mm
    Maximum Width
    272.0 mm
    Maximum Depth
    110.0 mm
    Shipping Weight
    0.95 kg
    Shipping Height
    65.0 mm
    Shipping Width
    310.0 mm
    Shipping Depth
    165.0 mm
    Master Carton Units
    12.0
    Master Carton Dimensions (Length x Width x Height)
    14 x 13 x 16 inches
    Master Carton Weight
    12.07 kg
    SCC Codes
    1073130431404 9
    Color
    White
    Units per Pallet
    96.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 (non-condensing) %
    Operating Elevation
    0-15000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    CE , EAC
    Standard warranty
    2 years (plastic parts) , Lifetime (electronics and surge components only)
    Sustainable Offer Status
    RoHS
    Compliant
  • View more View less

    Documents

    Language
    • All Languages10
    • English8
    • Russian2
    User guide
    Format
    Size
    Date
    Add to My Documents
    Performance Surge PM6/6U/PMH63VT 230Vac (Version V1)
    Description
    Installation Guide for Performance Surge Protector PM6-RS, PM6U-RS, and PMH63VT-RS 230Vac
    prp.document.label.format pdf
    Size 444.8 KB
    Date 9/24/17
    Description
    Installation Guide for Performance Surge Protector PM6-RS, PM6U-RS, and PMH63VT-RS 230Vac
    prp.document.label.format pdf
    Size 444.8 KB
    Date 9/24/17
    prp.document.label.format pdf
    Size 105.1 KB
    Date 1/16/15
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CE DOC for PMx series (Version V0)
    Description
    2014/30/EU; 2014/35/EU; 2011/65/EU
    prp.document.label.format pdf
    Size 110.8 KB
    Date 11/2/16
    Description
    2014/30/EU; 2014/35/EU; 2011/65/EU
    KEMA certificate for APC ESSENTIAL SURGEARREST PM6/8 Schuko (Version V0)
    Description
    DIN VDE 0620-1:2013; DIN VDE 0620-2-1:2013; EN60950-1:2006 + A11:2009 + A1:2010 + A12:2011 + A2:2013; EN 61643-11:2012; EN 61643-21:2001 + A1:2009 + A2:2013; IEC 60884-1: 2002 + A1:2006 + A2:2013; IEC 60884-2-7:2011; NEN 1020:1987 + A2:2004
    prp.document.label.format pdf
    Size 696.9 KB
    Date 3/27/15
    Description
    DIN VDE 0620-1:2013; DIN VDE 0620-2-1:2013; EN60950-1:2006 + A11:2009 + A1:2010 + A12:2011 + A2:2013; EN 61643-11:2012; EN 61643-21:2001 + A1:2009 + A2:2013; IEC 60884-1: 2002 + A1:2006 + A2:2013; IEC 60884-2-7:2011; NEN 1020:1987 + A2:2004
    CB certificate for APC ESSENTIAL SURGEARREST PM5/6/8 video module per IEC 61643-21 (Version V0)
    Description
    IEC 61643-21:2000 (1st. ed.) + A1:2008 + A2:2012
    prp.document.label.format pdf
    Size 329.5 KB
    Date 2/27/15
    Description
    IEC 61643-21:2000 (1st. ed.) + A1:2008 + A2:2012
    prp.document.label.format pdf
    Size 323.7 KB
    Date 2/27/15
    Description
    IEC 61643-21 (ed.1); am1;am2
    CB certificate for APC SURGEARREST PM6/8 series per IEC 60884-1 & IEC 60884-2-7 (Version V0)
    Description
    IEC 60884-1(ed.3) + am1 + am2; IEC 60884-2-7 (ed.1) + am1
    prp.document.label.format pdf
    Size 79.4 KB
    Date 2/27/15
    Description
    IEC 60884-1(ed.3) + am1 + am2; IEC 60884-2-7 (ed.1) + am1
    EMC test report for APC ESSENTIAL SURGEARREST PM5/6/8 (Version V0)
    Description
    EN 61000-6-1:2007; EN 61000-6-3:2007+A1; EN 61000-3-2+A1+A2; EN 61000-3-3:2013
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/17/15
    Description
    EN 61000-6-1:2007; EN 61000-6-3:2007+A1; EN 61000-3-2+A1+A2; EN 61000-3-3:2013
    EAC Certificate for Surge Arrest (Version V0)
    Description
    EAC Certificate
    prp.document.label.format pdf
    Size 638.3 KB
    Date 7/11/14
    Description
    EAC Certificate
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.