Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Cabinet Power Distribution
Schneider Electric PMM400-ALA Image

PMM400-ALA

Schneider Electric PMM400-ALA Image
PMM400-ALA

Power Management Module- 400kVA, Aluminum transformer, 480V-IN 400V/208V-OUT, Configurable

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Power Management Module- 400kVA, Aluminum transformer, 480V-IN 400V/208V-OUT, Configurable
    Includes
    Installation guide , Integrated network management
    Product Distribution
    United States
    Output
    Nominal Output Voltage
    208 3PH , 400 3PH
    Input
    Nominal Input Voltage
    480 3PH
    Input Frequency
    60 Hz
    Maximum Input Current per phase
    481 A
    Physical
    Net Weight
    2118.27 kg
    Maximum Height
    2032.0 mm
    Maximum Width
    1524.0 mm
    Maximum Depth
    1092.0 mm
    Shipping Weight
    2449.4 kg
    Shipping Height
    2426.0 mm
    Shipping Width
    1859.0 mm
    Shipping Depth
    1450.0 mm
    Color
    White
    Environmental
    Operating Environment
    -10 - 40 °C
    Operating Relative Humidity
    10 - 70 %
    Operating Elevation
    0-1980 meters
    Storage Temperature
    -25 to 55 °C
    Storage Relative Humidity
    10 - 90% non-condensing %
    Storage Elevation
    @ERROR-150 meters
    Conformance
    Approvals
    CSA C22.2 No. 60950 , DOE2016 / NRCan , FCC Part 15 Class A , OSHPD , UL 60950-1 , UL 891 , cUL Listed
    Standard warranty
    1 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • English10
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    EcoStruxure Ready 400kVA & 500kVA Power Distribution Units (Version 0)
    Description
    Features and benefits, ideal applications, and product specifications
    Size pdf
    Size 560.4 KB
    Date 1/16/19
    Description
    Features and benefits, ideal applications, and product specifications
    User guide
    Format
    Size
    Date
    Add to My Documents
    400-500 kVA PDU Installation and Operation Manual (Version 2)
    Description
    Installation and operation manual containing information on installation, operation, maintenance and troubleshooting for the user of the PDU system
    Size pdf
    Size 2.4 MB
    Date 9/12/19
    Description
    Installation and operation manual containing information on installation, operation, maintenance and troubleshooting for the user of the PDU system
    400-500kVA Power Distribution Unit Modbus Register Map (Version 1)
    Description
    Modbus Register Map for 400-500kVA Power Distribution Unit
    Size pdf
    Size 252.8 KB
    Date 3/4/19
    Description
    Modbus Register Map for 400-500kVA Power Distribution Unit
    Size pdf
    Size 97.8 KB
    Date 2/28/19
    Description
    Network Management Card
    PDU SNMP Register Map (Version 0)
    Description
    SNMP Register Map for PDU
    Size pdf
    Size 343.2 KB
    Date 10/9/18
    Description
    SNMP Register Map for PDU
    CAD
    Format
    Size
    Date
    Add to My Documents
    PMM400K500 - Power Distribution unit, 400 and 500kVA, 480V, 3ph, 60Hz (Version 4)
    Files in document
    Description
    Power Distribution. Room Power Distribution. Cabinet Power Distribution. Package
    Size zip
    Size 7.9 MB
    Date 4/9/19
    Files in document
    Description
    Power Distribution. Room Power Distribution. Cabinet Power Distribution. Package
    PDU_PMM400K500_Schneider_Electric_400 and 500kVA, 480V, 3ph, 60Hz_BIM_Model (Version 0)
    Description
    BIM Models, Power Distribution. Room Power Distribution, Cabinet Power Distribution
    Size zip
    Size 714.3 KB
    Date 8/15/18
    Description
    BIM Models, Power Distribution. Room Power Distribution, Cabinet Power Distribution
    Brochure
    Format
    Size
    Date
    Add to My Documents
    EcoStruxure-ready 400kVA & 500kVA Power Distribution Units (Version 0)
    Description
    Features and benefits, ideal applications, and product specifications
    Size pdf
    Size 560.4 KB
    Date 12/4/18
    Description
    Features and benefits, ideal applications, and product specifications
    Specification guide
    Format
    Size
    Date
    Add to My Documents
    Technical Specifications for Power Distribution Unit 400/500 kVA (Version 1)
    Description
    Providing information on technical data, facility planning, drawings, and options
    Size pdf
    Size 10.2 MB
    Date 11/12/18
    Description
    Providing information on technical data, facility planning, drawings, and options
    Specification for tender
    Format
    Size
    Date
    Add to My Documents
    CSI 2004/1995 Power Distribution Unit 400-500 kVA (Version 1)
    Files in document
    pdf
    154.1 KB
    zip
    33.6 KB
    Description
    Guide Specification
    Size zip
    Size 187.7 KB
    Date 6/3/19
    Files in document
    pdf
    154.1 KB
    zip
    33.6 KB
    Description
    Guide Specification
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /