Welcome to the Schneider Electric corporate Website

Select your location

View all   SurgeArrest Essential
Schneider Electric PNOTEPROC8 Image

PNOTEPROC8

Schneider Electric PNOTEPROC8 Image
PNOTEPROC8

APC Notebook Surge Protector for AC, phone and network lines, 2 pin connection, 100-240V

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Overview
    Model Name
    APC Notebook Surge Protector for AC, phone and network lines, 2 pin connection, 100-240V
    Includes
    1.8 Meter Tel cable (2) , 30 cm Network patch cable , Cord management straps , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Output
    Number of Outlets
    1
    Receptacle Style
    IEC 320-C8
    Input
    Nominal Input Voltage
    120V
    Input Power
    300 W
    Input Frequency
    50/60 Hz
    Input Connections
    IEC 320 C8
    Maximum Line Current per phase
    4.0 A
    Surge Protection and Filtering
    Surge energy rating
    180 Joules
    Peak Current Normal Mode
    6.5 kA
    NM Surge Response Time (ns)
    1.0 NS
    Data Line Protection
    RJ-11 Modem/Fax protection (two wire single line) , RJ45 10/100 Base-T Ethernet protection
    Let Through Voltage Rating
    330
    Physical
    Net Weight
    0.1 kg
    Maximum Height
    27.0 mm
    Maximum Width
    32.0 mm
    Maximum Depth
    98.0 mm
    Shipping Weight
    0.2 kg
    Shipping Height
    66.0 mm
    Shipping Width
    158.0 mm
    Shipping Depth
    192.0 mm
    Master Carton Units
    12.0
    Master Carton Weight
    6.0 lbs
    Color
    Silver
    Units per Pallet
    480.0
    Environmental
    Operating Environment
    0 - 40 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -15 - 45 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-9000 meters
    Conformance
    Approvals
    CSA , FCC Part 68 , NOM , UL Listed
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $75000
    UL 1449 TVSS Rating
    700
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • View more View less

    Documents

    Language
    • All Languages5
    • English3
    • French1
    • Spanish1
    User guide
    Format
    Size
    Date
    Add to My Documents
    SurgeArrest Notebook PnoteProC6-EC/C8-EC 120V (Version V1)
    Description
    User Manual for SurgeArrest Notebook PnoteProC6-EC/C8-EC 120V
    prp.document.label.format pdf
    Size 241.1 KB
    Date 8/30/13
    Description
    User Manual for SurgeArrest Notebook PnoteProC6-EC/C8-EC 120V
    SurgeArrest Notebook PnoteProC6/C8 100/120/230V (Version V1)
    Description
    Safety; Installation; Integration with other Products; Technical Specifications; Declaration of Conformity; Troubleshooting; Warranty and Service
    prp.document.label.format pdf
    Size 281.1 KB
    Date 11/20/09
    Description
    Safety; Installation; Integration with other Products; Technical Specifications; Declaration of Conformity; Troubleshooting; Warranty and Service
    prp.document.label.format pdf
    Size 233.4 KB
    Date 8/30/13
    prp.document.label.format pdf
    Size 241.1 KB
    Date 8/30/13
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.2 MB
    Date 5/24/13
    Description
    CSA, CSA-C22.2 No. 60950-1-03, UL60950-1 1st
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /