Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Pragma
Schneider Electric PRA16418 Image

PRA16418

Green premium brand logo
Schneider Electric PRA16418 Image
PRA16418
Green premium brand logo

Pragma plain door - for enclosure - 4 x 18 modules

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Pragma
    product or component type
    Door
    accessory / separate part category
    Enclosure accessories
    Complementary
    enclosure mounting
    Flush
    Surface
    key number
    Number to be stated
    type of front cover
    Plain
    door opening side
    Right or left
    number of horizontal rows
    4
    9 mm pitches
    36
    number of 18 mm modules per row
    18
    total number of 18 mm modules
    72
    installation description
    Surface mounting
    Flush mounting
    enclosure material
    Technoplastic
    width
    426 mm
    height
    750 mm
    depth
    20 mm
    colour
    White (RAL 9016)
    Environment
    fire resistance
    750 °C
    IP degree of protection
    IP40
    IK degree of protection
    IK09
    ambient air temperature for operation
    -25…60 °C
    ambient air temperature for storage
    -25…60 °C
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    1.876 kg
    Package 1 Height
    5 cm
    Package 1 width
    50.5 cm
    Package 1 Length
    82 cm
    Unit Type of Package 2
    P12
    Number of Units in Package 2
    36
    Package 2 Weight
    79.54 kg
    Package 2 Height
    120 cm
    Package 2 width
    80 cm
    Package 2 Length
    120 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages5
    • English5
    • French2
    • Russian2
    CAD
    Format
    Size
    Date
    Add to My Documents
    PRAGMA PLAIN DOOR 4R 18 (Version 1.0)
    Files in document
    stp
    200.3 KB
    zip
    119.9 KB
    prp.document.label.format zip
    Size 320.2 KB
    Date 8/2/13
    Files in document
    stp
    200.3 KB
    zip
    119.9 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 606.6 KB
    Date 11/8/12
    Description
    None
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PRA16418 : Pragma plain door - for enclosure - 4 x 18 modules
    Description
    Pragma plain door - for enclosure - 4 x 18 modules
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    Pragma plain door - for enclosure - 4 x 18 modules
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PRA16418 : Pragma plain door - for enclosure - 4 x 18 modules
    Description
    Pragma plain door - for enclosure - 4 x 18 modules
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/3/20
    Description
    Pragma plain door - for enclosure - 4 x 18 modules
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 269.4 KB
    Date 7/28/15
    Description
    None
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.