Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Pragma
Schneider Electric PRA22118 Image

PRA22118

Green premium brand logo
Schneider Electric PRA22118 Image
PRA22118
Green premium brand logo

Pragma recessed enclosure - 1 x 18 modules - 90 A - without door

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Pragma
    product or component type
    Enclosure
    enclosure type
    Distribution enclosure
    width
    456 mm wall:
    486 mm outside:
    height
    330 mm wall:
    360 mm outside:
    depth
    86 mm wall:
    23 mm outside:
    Nb of 18 mm modules per row
    18
    Nb of horizontal rows
    1
    electrical insulation class
    Class II
    Double insulation
    provided equipment
    1 x identification label
    1 x marking kit
    1 x terminal block
    1 x blanking plate strip
    Complementary
    enclosure mounting
    Flush
    9 mm pitches
    36
    total number of 18 mm modules
    18
    power dissipation in W
    45 W
    [In] rated current
    90 A
    type of rail
    DIN
    cable entry
    Side pre-cutouts
    Removable plates
    Cable or tube
    comb busbar and distribution block compatibility
    XE compatible
    number of terminal blocks
    1 earth (Quick) with 24 outgoers
    distribution block outgoers
    3 x 25 mm² for earth
    21 x 4 mm² for earth
    enclosure material
    Back part: technoplastic
    Front face: technoplastic
    colour
    Enclosure: white (RAL 9016)
    Front face: grey (RAL 7004)
    targeted country
    Belgium
    Environment
    fire resistance
    Front face: 750 °C
    Back part: 850 °C
    IP degree of protection
    IP30 without door
    IP40 with door
    IK degree of protection
    IK08 without door
    IK09 with door
    overvoltage category
    II
    ambient air temperature for operation
    -25…60 °C
    standards
    IEC 60670-1
    IEC 60670-24
    IEC 61439-1
    IEC 61439-3
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    End of Life Information
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English9
    • Chinese4
    • French4
    • German4
    • Italian4
    • Portuguese4
    • Russian4
    • Spanish4
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3 MB
    Date 7/3/17
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 178.7 KB
    Date 1/8/12
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Pragma recessed enclosure - 1 x 18 modules - 90 A - without door
    Description
    Pragma recessed enclosure - 1 x 18 modules - 90 A - without door
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Pragma recessed enclosure - 1 x 18 modules - 90 A - without door
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 269.4 KB
    Date 7/28/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Pragma recessed enclosure - 1 x 18 modules - 90 A - without door
    Description
    Pragma recessed enclosure - 1 x 18 modules - 90 A - without door
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Pragma recessed enclosure - 1 x 18 modules - 90 A - without door
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Pragma recessed enclosure - 1 x 18 modules - 90 A - without door
    Description
    Pragma recessed enclosure - 1 x 18 modules - 90 A - without door
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Pragma recessed enclosure - 1 x 18 modules - 90 A - without door
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /