Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Pragma
Schneider Electric PRA91077 Image

PRA91077

Green premium brand logo
Schneider Electric PRA91077 Image
PRA91077
Green premium brand logo

incoming kit with control block - for Pragma surface - 24 modules

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Pragma
    range of product
    Pragma
    product or component type
    Incoming kit
    accessory / separate part category
    Connection accessory
    Complementary
    enclosure mounting
    Surface
    number of horizontal rows
    2
    Width in number of 18 mm modules
    24
    Number of 18 mm modules available for modular devices
    14
    Height in number of rows
    2 rows on enclosure
    colour
    Titanium white
    Environment
    standards
    EDF
    NF
    fire resistance
    750 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English6
    • French2
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 1.2 MB
    Date 9/10/13
    Files in document
    stp
    705.7 KB
    zip
    525.1 KB
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 2.3 MB
    Date 2/21/07
    Description
    None
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    incoming kit with control block - for Pragma surface - 24 modules
    Description
    incoming kit with control block - for Pragma surface - 24 modules
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    incoming kit with control block - for Pragma surface - 24 modules
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 269.4 KB
    Date 7/28/15
    Description
    None
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    incoming kit with control block - for Pragma surface - 24 modules
    Description
    incoming kit with control block - for Pragma surface - 24 modules
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    incoming kit with control block - for Pragma surface - 24 modules
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    incoming kit with control block - for Pragma surface - 24 modules
    Description
    incoming kit with control block - for Pragma surface - 24 modules
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    incoming kit with control block - for Pragma surface - 24 modules
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /