Welcome to the Schneider Electric corporate Website

Select your location

View all Decor
Schneider Electric PRM046251 Image

PRM046251

Schneider Electric PRM046251 Image
PRM046251

Decor - buzzer - mechanism - 70 dB - 127 VAC - pure white - 1 module

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Decor
    product or component type
    Buzzer
    device presentation
    Mechanism
    colour tint
    Pure white
    type of packing
    Flow-pack
    Complementary
    [In] rated current
    130 mA
    rated power in VA
    16.5 VA
    acoustic level
    70 dB
    [Ue] rated operational voltage
    127 V AC
    material
    ABS (acrylonitrile butadiene-styrene)
    number of modules
    1 module
    embedding depth
    27.1 mm
    depth
    36.1 mm
    length
    43.4 mm
    height
    36.1 mm
    width
    23.5 mm
    connections - terminals
    Pillar terminals
    cable cross section
    6 mm²
    AWG gauge
    AWG 8
    fixing mode
    Clip-in
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PRM046251 : PRM046251_ROHS_DECLARATION
    Description
    PRM046251_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 1/25/20
    Description
    PRM046251_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /