Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Decor
Schneider Electric PRM046252 Image

PRM046252

Schneider Electric PRM046252 Image
PRM046252

Decor - buzzer - mechanism - 70 dB - 127 VAC - ivory sahara - 1 module

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Decor
    product or component type
    Buzzer
    device presentation
    Mechanism
    colour tint
    Ivory sahara
    type of packing
    Flow-pack
    Complementary
    [In] rated current
    130 mA
    rated power in VA
    16.5 VA
    acoustic level
    70 dB
    [Ue] rated operational voltage
    127 V AC
    material
    ABS (acrylonitrile butadiene-styrene)
    number of modules
    1 module
    embedding depth
    27.1 mm
    depth
    36.1 mm
    length
    43.4 mm
    height
    36.1 mm
    width
    23.5 mm
    connections - terminals
    Pillar terminals
    cable cross section
    6 mm²
    AWG gauge
    AWG 8
    fixing mode
    Clip-in
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Decor - buzzer - mechanism - 70 dB - 127 VAC - ivory sahara - 1 module
    Description
    Decor - buzzer - mechanism - 70 dB - 127 VAC - ivory sahara - 1 module
    Size pdf
    Size 195.3 KB
    Date 12/12/19
    Description
    Decor - buzzer - mechanism - 70 dB - 127 VAC - ivory sahara - 1 module
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /