Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Decor
Schneider Electric PRM04701A Image

PRM04701A

Schneider Electric PRM04701A Image
PRM04701A

Decor - power socket-outlet - complete product - 15A - 250V - pure white

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Decor
    product or component type
    Power socket-outlet
    device presentation
    Complete product
    colour tint
    Pure white
    type of packing
    Flow-pack
    Complementary
    [In] rated current
    15 A
    [Ue] rated operational voltage
    250 V AC
    material
    PC (polycarbonate)
    embedding depth
    16.9 mm
    depth
    25.9 mm
    length
    123 mm
    height
    38 mm
    width
    85 mm
    connections - terminals
    Screw terminals
    cable outer diameter
    3 mm
    cable cross section
    4 mm²
    AWG gauge
    AWG 10
    fixing mode
    Clip-in
    Environment
    standards
    NEMA 5-15R
    ABNT NBR NM 60.884
    Offer Sustainability
    EU RoHS Directive
    Under investigation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Decor - power socket-outlet - complete product - 15A - 250V - pure white
    Description
    Decor - power socket-outlet - complete product - 15A - 250V - pure white
    Size pdf
    Size 195.3 KB
    Date 12/6/19
    Description
    Decor - power socket-outlet - complete product - 15A - 250V - pure white
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /