Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Decor
Schneider Electric PRM047103 Image

PRM047103

Schneider Electric PRM047103 Image
PRM047103

Decor - power socket-outlet - mechanism - 10/15 A - 250 V - graphite

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Decor
    product or component type
    Power socket-outlet
    device presentation
    Mechanism
    colour tint
    Graphite
    outlet standard
    Euroamerican
    type of packing
    Flow-pack
    Complementary
    [In] rated current
    10…15 A
    [Ue] rated operational voltage
    250 V AC
    material
    PC (polycarbonate)
    number of modules
    1
    embedding depth
    29.7 mm
    depth
    38.5 mm
    length
    43.4 mm
    height
    38.5 mm
    width
    23.5 mm
    connections - terminals
    Pillar terminals
    cable outer diameter
    3.6 mm
    cable cross section
    6 mm²
    AWG gauge
    AWG 8
    fixing mode
    Clip-in
    Environment
    standards
    ABNT NBR NM 60.884
    NEMA
    IEC
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /