Welcome to the Schneider Electric corporate Website

Select your location

View all Decor
Schneider Electric PRM04802 Image

PRM04802

Schneider Electric PRM04802 Image
PRM04802

Decor - blind cover plate - ivory sahara - 1 module - set of 2

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Decor
    product or component type
    Blind cover plate
    colour tint
    Ivory sahara
    type of packing
    Flow-pack
    quantity per set
    Set of 2
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene)
    number of modules
    1 module
    embedding depth
    12.5 mm
    depth
    25.7 mm
    length
    44 mm
    height
    21.5 mm
    width
    23.5 mm
    fixing mode
    Clip-in
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PRM04802 : Decor - blind cover plate - ivory sahara - 1 module - set of 2
    Description
    Decor - blind cover plate - ivory sahara - 1 module - set of 2
    Size pdf
    Size 195.3 KB
    Date 1/23/20
    Description
    Decor - blind cover plate - ivory sahara - 1 module - set of 2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /