Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Decor
Schneider Electric PRM04803 Image

PRM04803

Schneider Electric PRM04803 Image
PRM04803

Decor - blind cover plate - graphite - 1 module - set of 2

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Decor
    product or component type
    Blind cover plate
    colour tint
    Graphite
    type of packing
    Flow-pack
    quantity per set
    Set of 2
    Complementary
    material
    ABS (acrylonitrile butadiene-styrene)
    number of modules
    1 module
    embedding depth
    12.5 mm
    depth
    25.7 mm
    length
    44 mm
    height
    21.5 mm
    width
    23.5 mm
    fixing mode
    Clip-in
    Offer Sustainability
    EU RoHS Directive
    Under investigation
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PRM04803_ROHS_DECLARATION
    Description
    PRM04803_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 12/9/19
    Description
    PRM04803_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /