Welcome to the Schneider Electric corporate Website

Select your location

View all   Lunare
Schneider Electric PRM48011 Image

PRM48011

Green premium brand logo
Schneider Electric PRM48011 Image
PRM48011
Green premium brand logo

Lunare - blind cover plate - polar white - 1 module

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Lunare
    product or component type
    Blind cover plate
    colour tint
    Polar white
    type of packing
    Flow-pack
    Complementary
    material
    PS (polystyrene)
    number of modules
    1 module
    embedding depth
    12.5 mm
    depth
    25.7 mm
    length
    44 mm
    height
    21.5 mm
    width
    23.5 mm
    fixing mode
    Clip-in
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    PRM48011 : PRM48011_ROHS_CHINA_DECLARATION
    Description
    PRM48011_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    PRM48011_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    PRM48011 : PRM48011_ROHS_DECLARATION
    Description
    PRM48011_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    PRM48011_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    PRM48011 : PRM48011_REACH_DECLARATION
    Description
    PRM48011_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/25/20
    Description
    PRM48011_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /