Welcome to the Schneider Electric corporate Website

Select your location

View all   Lunare
Schneider Electric PRM48012 Image
Discontinued

PRM48012

Schneider Electric PRM48012 Image
Discontinued
PRM48012

Lunare - blind cover plate - ivory - 1 module

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

PRM48012 is replaced by the following product range:
  • Reason for Substitution: End of life
  • Substitution date: 12 March 2018
  • Main
    aesthetic name
    Lunare
    product or component type
    Blind cover plate
    colour tint
    Ivory
    type of packing
    Flow-pack
    Complementary
    material
    PS (polystyrene)
    number of modules
    1 module
    embedding depth
    12.5 mm
    depth
    25.7 mm
    length
    44 mm
    height
    21.5 mm
    width
    23.5 mm
    fixing mode
    Clip-in
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /