Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Decor
Schneider Electric PRMS044012 Image

PRMS044012

Schneider Electric PRMS044012 Image
PRMS044012

Decor - 1-way - complete product - 10 A 250 V - ivory sahara

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Decor
    product or component type
    Control switch
    device presentation
    Complete product
    colour tint
    Ivory sahara
    type of packing
    Flow-pack
    Complementary
    switch function
    1-way
    local signalling
    Without pilot light
    [In] rated current
    10 A
    [Ue] rated operational voltage
    250 V AC
    material
    ABS (acrylonitrile butadiene-styrene)
    number of modules
    3
    embedding depth
    24.9 mm
    depth
    33.9 mm
    length
    123 mm
    height
    9 mm
    width
    85 mm
    connections - terminals
    Pillar terminals
    cable cross section
    6 mm²
    AWG gauge
    AWG 8
    fixing mode
    Clip-in
    Environment
    standards
    ABNT NBR NM 60.669
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /