Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Decor
Schneider Electric PRMS044323D Image
To be discontinued

PRMS044323D

Green premium brand logo
Schneider Electric PRMS044323D Image
To be discontinued
PRMS044323D
Green premium brand logo

Decor - double 2-way - complete product - 10 A 250 V - graphite

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    aesthetic name
    Decor
    product or component type
    Control switch
    device presentation
    Complete product
    colour tint
    Graphite
    type of packing
    Flow-pack
    Complementary
    switch function
    Double 2-way
    local signalling
    With pilot light
    [In] rated current
    10 A
    [Ue] rated operational voltage
    250 V AC
    material
    ABS (acrylonitrile butadiene-styrene)
    number of modules
    3
    embedding depth
    24.9 mm
    depth
    33.9 mm
    length
    123 mm
    height
    9 mm
    width
    85 mm
    connections - terminals
    Pillar terminals
    cable cross section
    6 mm²
    AWG gauge
    AWG 8
    fixing mode
    Clip-in
    Environment
    standards
    ABNT NBR NM 60.669
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Decor - double 2-way - complete product - 10 A 250 V - graphite
    Description
    Decor - double 2-way - complete product - 10 A 250 V - graphite
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Decor - double 2-way - complete product - 10 A 250 V - graphite
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Decor - double 2-way - complete product - 10 A 250 V - graphite
    Description
    Decor - double 2-way - complete product - 10 A 250 V - graphite
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Decor - double 2-way - complete product - 10 A 250 V - graphite
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    Decor - double 2-way - complete product - 10 A 250 V - graphite
    Description
    Decor - double 2-way - complete product - 10 A 250 V - graphite
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    Decor - double 2-way - complete product - 10 A 250 V - graphite
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /