Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Resi9 DB60
Schneider Electric R9E61030 Image
Discontinued

R9E61030

Green premium brand logo
Schneider Electric R9E61030 Image
Discontinued
R9E61030
Green premium brand logo

Circuit breaker for service connection - DB60 - 1P+N - 30A

Show more characteristics
R9E61030 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    Range of product
    Resi9
    product name
    DB60
    product or component type
    Circuit-breaker
    device location in system
    Main incomer
    Pole
    1P + N
    Maximum current rated
    30 A
    Settings
    30 A 6 kVA
    15 A 3 kVA
    10 A 2 kVA
    25 A 5 kVA
    20 A 4 kVA
    neutral position
    Left
    standards
    NF C 62-412
    electrical insulation class
    Class II
    network type
    AC
    trip unit technology
    Thermal-magnetic
    Safety function
    Cover opening open
    Complementary
    network frequency
    50 Hz
    [Ue] rated operational voltage
    250 V AC 50 Hz conforming to NF C 62-412
    breaking capacity
    2 kA
    contact position indicator
    Yes
    control type
    Toggle
    mounting support
    Mounting plate
    height
    209 mm
    width
    71 mm
    depth
    73 mm
    mechanical durability
    5000 cycles
    electrical durability
    1000 cycles conforming to NF C 62-412
    provision for padlocking
    Yes
    Type of connection
    Fixed terminal 30°, cable cross section: 1.5…16 mm²
    tightening torque
    Setting: 1 N.m
    Power terminals: 3.5 N.m
    earth-leakage protection
    Without
    Environment
    IP degree of protection
    IP40 (front face)
    relative humidity
    90 % at 40 °C
    ambient air temperature for operation
    -5…40 °C
    Packing Units
    Package 1 Weight
    0.500 kg
    Package 1 Height
    0.800 dm
    Package 1 width
    0.740 dm
    Package 1 Length
    2.200 dm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English5
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 660.7 KB
    Date 3/3/16
    Files in document
    prp.document.label.format zip
    Size 14.7 MB
    Date 3/3/16
    Files in document
    pdf
    2.7 MB
    zip
    12 MB
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    R9E61030 : Circuit breaker for service connection - DB60 - 1P+N - 30A
    Description
    Circuit breaker for service connection - DB60 - 1P+N - 30A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Circuit breaker for service connection - DB60 - 1P+N - 30A
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 317.1 KB
    Date 7/21/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    R9E61030 : Circuit breaker for service connection - DB60 - 1P+N - 30A
    Description
    Circuit breaker for service connection - DB60 - 1P+N - 30A
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    Circuit breaker for service connection - DB60 - 1P+N - 30A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.