Welcome to the Schneider Electric corporate Website

Select your location

View all   Resi9 DB60
Schneider Electric R9E62130 Image

R9E62130

Green premium brand logo
Schneider Electric R9E62130 Image
R9E62130
Green premium brand logo

Earth leakage circuit breaker for service connection DB60 - 1P+N - 15A - 300mA

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    Range of product
    Resi9
    product name
    DB60
    product or component type
    Residual current breaker with overcurrent protection (RCBO)
    device location in system
    Main incomer
    Pole
    1P + N
    Maximum current rated
    30 A
    Settings
    30 A 6 kVA
    15 A 3 kVA
    10 A 2 kVA
    25 A 5 kVA
    20 A 4 kVA
    earth-leakage sensitivity
    300 mA
    earth-leakage protection time delay
    Instantaneous
    earth-leakage protection class
    Type AC
    neutral position
    Left
    standards
    NF C 62-411
    electrical insulation class
    Class II
    network type
    AC
    trip unit technology
    Thermal-magnetic
    Safety function
    Cover opening open
    Complementary
    network frequency
    50 Hz
    [Ue] rated operational voltage
    250 V AC 50 Hz conforming to NF C 62-411
    residual current tripping technology
    Voltage independent
    breaking capacity
    2 kA
    contact position indicator
    Yes
    control type
    Toggle
    mounting support
    Mounting plate
    height
    209 mm
    width
    71 mm
    depth
    73 mm
    mechanical durability
    15000 cycles
    electrical durability
    15000 cycles
    provision for padlocking
    Yes
    Type of connection
    Fixed terminal 30°, cable cross section: 1.5…16 mm²
    tightening torque
    Setting: 1 N.m
    Power terminals: 3.5 N.m
    earth-leakage protection
    Integrated
    Environment
    IP degree of protection
    IP40 (front face)
    electromagnetic compatibility
    Electrostatic discharge - test level: 15 kV (air discharge) conforming to IEC 61000-4-2
    Electrostatic discharge - test level: 8 kV (contact discharge) conforming to IEC 61000-4-3
    Radiated radio-frequency electromagnetic field immunity test - test level: 20 V/m criteria A (80 MHz...6 GHz) conforming to IEC 61000-4-4
    Electrical fast transient/burst immunity test - test level: 4.5 kV criteria A conforming to IEC 61000-4-5
    Surge immunity test - test level: 5 kV criteria A (common mode) conforming to IEC 61000-4-6
    Surge immunity test - test level: 5 kV criteria A (differential mode) conforming to IEC 61000-4-8
    Conducted RF disturbances - test level: 20 V criteria A (0.15...80 MHz) conforming to IEC 61000-4-16
    Magnetic field at power frequency - test level: 400 A/m criteria A (1 minute) conforming to EN 55022-11
    Magnetic field at power frequency - test level: 1000 A/m criteria A (3 s) conforming to EN 55022-11
    relative humidity
    90 % at 40 °C
    ambient air temperature for operation
    -5…40 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • English6
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 14.8 MB
    Date 3/3/16
    Files in document
    zip
    12.1 MB
    pdf
    2.7 MB
    prp.document.label.format zip
    Size 716.9 KB
    Date 3/3/16
    Files in document
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    R9E62130 : Earth leakage circuit breaker for service connection DB60 - 1P+N - 15A - 300mA
    Description
    Earth leakage circuit breaker for service connection DB60 - 1P+N - 15A - 300mA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    Earth leakage circuit breaker for service connection DB60 - 1P+N - 15A - 300mA
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 317.1 KB
    Date 7/21/17
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    R9E62130 : Earth leakage circuit breaker for service connection DB60 - 1P+N - 15A - 300mA
    Description
    Earth leakage circuit breaker for service connection DB60 - 1P+N - 15A - 300mA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    Earth leakage circuit breaker for service connection DB60 - 1P+N - 15A - 300mA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    R9E62130 : Earth leakage circuit breaker for service connection DB60 - 1P+N - 15A - 300mA
    Description
    Earth leakage circuit breaker for service connection DB60 - 1P+N - 15A - 300mA
    prp.document.label.format pdf
    Size 195.3 KB
    Date 2/26/20
    Description
    Earth leakage circuit breaker for service connection DB60 - 1P+N - 15A - 300mA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /